Electronic pressure sensors for control circuit products offer consists of
●XMLP a very compact family of pressure transmitters for industrials applications, 316L stainless steel body and fluid entry, -1 to 600 bar or -14,5 to 6000 psi ●XMEP a compact family of pressure transmitter for mobile applications, 316L stainless steel body and fluid entry, 0 to 60 bar up to 600 bar or 0 to 1000 psi up to 7500 psi, with Deutsch, AMP or M12 electrical connector ●XMLK a family of pressure transmitters for pumping applications, plastic body and 303 stainless steel fluid entry, 0 to 25 bar or 0 to 300 psi ●XMLG a compact family of pressure transmitters and pressure switches for industrial applications, 303 stainless steel body and fluid entry, -1 to 400 bar ●XMLR a very compact family of pressure transmitters and pressure switches with display and intuitive configuration for industrial applications, plastic body and 316L stainless steel fluid entry, -1 to 600 bar ●ZMLP a family of switch and display devices to enrich functionalities of all 4-20mA pressure transmitters. This modular concept makes easier a remote mounting of this device at the best useful place on the machine.