|
|
|
XMEP060BD21F
OsiSense XM - transmet pression - 60 BAR 4-20MA G1/4A MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP060BD71F
OsiSense XM - transmet pression - 60 BAR 0-10V G1/4A MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP060BD11F
OsiSense XM - transmet pression - 60 BAR 0,5-4,5V DC G1/4A MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP060BT21F
OsiSense XM - transmet pression - 60 BAR 4-20MA G1/4A MALE FPM SEAL DEUT DT04-3P
|
Is not part of a configuration
|
|
|
|
|
XMEP060BT71F
OsiSense XM - transmet pression - 60 BAR 0-10V G1/4A MALE FPM SEAL DEUTSCH
|
Is not part of a configuration
|
|
|
|
|
XMEP060BT11F
OsiSense XM - transmet pression - 60 BAR 0,5-4,5V DC G1/4A MALE FPM SEAL DEUTSCH
|
Is not part of a configuration
|
|
|
|
|
XMEP060BV21F
OsiSense XM - transmet pression - 60 BAR 4-20MA G1/4A MALE FPM SEAL AMP SUPERSEA
|
Is not part of a configuration
|
|
|
|
|
XMEP060BV71F
OsiSense XM - transmet pression - 60 BAR 0-10V G1/4A MALE FPM SEAL AMP SUPERSEAL
|
Is not part of a configuration
|
|
|
|
|
XMEP060BV11F
OsiSense XM - transmet pression - 60 BAR 0,5-4,5V DC G1/4A MALE FPM SEAL AMP SUP
|
Is not part of a configuration
|
|
|
|
|
XMEP100BD21F
OsiSense XM - transmet pression - 100 BAR 4-20MA G1/4 MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP100BD71F
OsiSense XM - transmet pression - 100 BAR 0-10V G1/4 MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP100BD11F
OsiSense XM - transmet pression - 100 BAR 0,5-4,5V DC G1/4A MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP100BT21F
OsiSense XM - transmet pression - 100 BAR 4-20MA G1/4 MALE FPM SEAL DEUT DT04-3P
|
Is not part of a configuration
|
|
|
|
|
XMEP100BT71F
OsiSense XM - transmet pression - 100 BAR 0-10V G1/4A MALE FPM SEAL DEUTSCH
|
Is not part of a configuration
|
|
|
|
|
XMEP100BT11F
OsiSense XM - transmet pression - 100 BAR 0,5-4,5V DC G1/4A MALE FPM SEAL DEUTSC
|
Is not part of a configuration
|
|
|
|
|
XMEP100BV21F
OsiSense XM - transmet pression - 100 BAR 4-20MA G1/4 MALE FPM SEAL AMP SUPERSEA
|
Is not part of a configuration
|
|
|
|
|
XMEP100BV71F
OsiSense XM - transmet pression - 100 BAR 0-10V G1/4A MALE FPM SEAL AMP SUPERSEA
|
Is not part of a configuration
|
|
|
|
|
XMEP100BV11F
OsiSense XM - transmet pression - 100 BAR 0,5-4,5VDC G1/4A MALE FPM SEAL AMP SUP
|
Is not part of a configuration
|
|
|
|
|
XMEP250BD21F
OsiSense XM - transmet pression - 250 BAR 4-20MA G1/4 MALE FPM SEAL M12
|
Is not part of a configuration
|
|
|
|
|
XMEP250BD21FQ
OsiSense XM - transmet pression - 250 BAR 4-20MA G1/4 MALE FPM SEAL M12 LOT 25P
|
Is not part of a configuration
|
|