Electromechanical pressure switches for control circuit products offer
For controlling Industrial fluids like air, fresh water, hydraulic oils, corrosive fluids and viscous products ●XMLA with fixed differential. Switches with 1 C/O contact. ●XMLB/XMLC with adjustable differential. Switches with 1 C/O or 2 C/O contacts. ●XMLD with dual stage pressure switches with fixed differential. Switches with 2 C/O contacts.
For controlling the pressure of Industrial fluids and hydraulic oils with an adjustable differential ●ACW are used to control air, oils and other non corrosive fluids, up to 131 bar. ●ADW are used to control oils (including synthetic) and corrosive fluids, up to 340 bar.
For controlling air and water up to 25 bars with an adjustable differential ●XMX with internal setting screw. ●XMA with external setting screw.
Fixed differential: for detection of a single threshold Adjustable differential: for regulation between two thresholds
Electromechanical pressure sensors for control circuit
Common Characteristics
Setting:
External
Controlled fluid Controlled fluid:
Fresh water
Controlled fluid:
Sea water
Controlled fluid:
Air
Fluid connection type Standards:
ISO 228
Narrow by