Electromechanical pressure switches for power circuits products offer consists of
For controlling air circuit and water pumps ●XMP up to 25 bars, with 2 NC or 3 NC pole, adjustable differential, 3kW/400V
For controlling water circuit ●FSG, FYG up to 10 bars with 2 NC pole, adjustable differential, 2.2kW/400V ●FTG up to 4.6 bars with 2 NC pole, fixed differential, 2.2kW/400V
Fixed differential: for detection of a single threshold Adjustable differential: for regulation between two thresholds
Electromechanical pressure sensors for power circuit
Common Characteristics
Contacts type and composition:
2 NC snap action
Contacts type and composition:
Fresh water (0…70 °C)
Contacts type and composition:
Sea water (0…70 °C)
Product specific application:
-
Pressure switch type of operation:
Regulation between 2 thresholds
Narrow by