|
|
|
TCSMCN1F10
Radio frequency identification XG, Modbus shielded cable, M12 female connector, end with free wires, IP67, 10 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1F2
Radio frequency identification XG, Modbus shielded cable, M12 female connector, end with free wires, IP67, 2 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1F5
Radio frequency identification XG, Modbus shielded cable, M12 female connector, end with free wires, IP67, 5 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1M1F1
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 1 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1M1F10
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 10 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1M1F2
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 2 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1M1F5
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 5 m
|
Is not part of a configuration
|
|
|
|
|
XZCC12FDB50R
Female, M12, 5 pin, shielded straight connector
|
Is not part of a configuration
|
|
|
|
|
XZCC12MDB50R
Male, M12, 5 pin, shielded straight connector
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1F9M2P
Modbus shielded cable - M12 connector - mini-DIN 8-way - 2 m
|
Is not part of a configuration
|
|
|
|
|
TCSMCN1FQM2
Modbus shielded cable - M12 connector - SUB-D15 - 2 m
|
Is not part of a configuration
|
|
|
|
|
TSXCSA100
Connecting cable, Modicon TSX Micro, Modbus cables, UNI-TELWAY cable, screened twisted double pair, 100m
|
Is not part of a configuration
|
|
|
|
|
TSXCSA200
Connecting cable, Modicon TSX Micro, Modbus cables, UNI-TELWAY cable, screened twisted double pair, 200m
|
Is not part of a configuration
|
|
|
|
|
TSXCSA500
Connecting cable, Modicon TSX Micro, Modbus cables, UNI-TELWAY cable, screened twisted double pair, 500m
|
Is not part of a configuration
|
|