应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
left right
Navigation Remove all  
应用
Narrow by
 
Products 1 to 5 of 10 (Total: 5)
 Per page  |   1 
Configuration option
XUKR1NSMM12 thumbnails - Schneider-electric XUKR1NSMM12
Photoelectric sensors XU, color mark, Sn 20 mm, NC, M12 connector
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUKR1PSMM12 thumbnails - Schneider-electric XUKR1PSMM12
光电传感器 Osiris 紧凑型 50 x 50 - 灵敏度可调漫反射系统 - 色标检测 - 白光光源 - 额定感应距离 20 mm - NC - 4线
Is not part of a configuration
Obsolete reference cannot be added to the basket
XURK1KSMM12 thumbnails - Schneider-electric XURK1KSMM12
光电传感器 Osiris 紧凑型 - 漫反射系统 - 额定感应距离 9 mm - NO 或NC - 3线 DC PNP 或NPN - 12..24 V - 4线
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUYDCFCO966S thumbnails - Schneider-electric XUYDCFCO966S
DINEL色标传感器
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUYPCCO929LSP thumbnails - Schneider-electric XUYPCCO929LSP
DINEL色标传感器
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUMRACAYM8 thumbnails - Schneider-electric XUMRACAYM8
Is not part of a configuration
Add to basket
XUMRAGAYM8 thumbnails - Schneider-electric XUMRAGAYM8
Is not part of a configuration
Add to basket
XUMRAGAYP015 thumbnails - Schneider-electric XUMRAGAYP015
Is not part of a configuration
Add to basket
XUMRAWAYM8 thumbnails - Schneider-electric XUMRAWAYM8
Is not part of a configuration
Add to basket
XUMRAWAYP015 thumbnails - Schneider-electric XUMRAWAYP015
Is not part of a configuration
Add to basket