应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Food & beverage sector main product offer consists of
  Single mode: products are available in different detection systems as thru- beam, reflex polarised, diffuse and diffuse with  back  ground suppression.
  Multimode: all the five detection systems are available in only one reference. This major innovation  gives a greater simplicity  of choice  setup and maintenance management.

Food & beverage sector complementary products consist of
  Transmitter: for multimode Thru-beam detection system
  Reflectors: for reflex and polarised reflex detection system
  Accessories products consist of
  Fixing and mounting, as fixing brackets, sadle clamps…
  Cabling accessories as pre-wired connectors
left right
Navigation Remove all  
应用
Narrow by
 
Products 1 to 7 of 48 (Total: 7)
 Per page  |   1   2   3  >
Configuration option
XU1N18NP341 thumbnails - Schneider-electric XU1N18NP341
photo-electric sensor - XU1 - reflex - Sn 4m - 12..24VDC - cable 2m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU2N18NP341 thumbnails - Schneider-electric XU2N18NP341
photo-electric sensor - XU2 - thru beam - Sn 15m - 12..24VDC - cable 2m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU5N18NP341 thumbnails - Schneider-electric XU5N18NP341
photo-electric sensor - XU5 - diffuse - Sn 0.10m - 12..24VDC - cable 2m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU9N18NP341 thumbnails - Schneider-electric XU9N18NP341
光电开关,极化反射式
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU9N18NP341D thumbnails - Schneider-electric XU9N18NP341D
光电开关,极化反射式
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU9N18PP341 thumbnails - Schneider-electric XU9N18PP341
光电开关,极化反射式
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU9N18PP341D thumbnails - Schneider-electric XU9N18PP341D
光电开关,极化反射式
Is not part of a configuration
Obsolete reference cannot be added to the basket
XU5N18NP341D thumbnails - Schneider-electric XU5N18NP341D
Is not part of a configuration
Add to basket
XU1N18NP341D thumbnails - Schneider-electric XU1N18NP341D
Is not part of a configuration
Add to basket
XU1N18NP341L5 thumbnails - Schneider-electric XU1N18NP341L5
Is not part of a configuration
Add to basket
XU1N18NP341W thumbnails - Schneider-electric XU1N18NP341W
Is not part of a configuration
Add to basket
XU1N18NP341WD thumbnails - Schneider-electric XU1N18NP341WD
Is not part of a configuration
Add to basket
XU1N18NP341WL5 thumbnails - Schneider-electric XU1N18NP341WL5
Is not part of a configuration
Add to basket
XU1N18PP341 thumbnails - Schneider-electric XU1N18PP341
Is not part of a configuration
Add to basket
XU1N18PP341D thumbnails - Schneider-electric XU1N18PP341D
Is not part of a configuration
Add to basket
XU1N18PP341L5 thumbnails - Schneider-electric XU1N18PP341L5
Is not part of a configuration
Add to basket
XU1N18PP341W thumbnails - Schneider-electric XU1N18PP341W
Is not part of a configuration
Add to basket
XU1N18PP341WD thumbnails - Schneider-electric XU1N18PP341WD
Is not part of a configuration
Add to basket
XU1N18PP341WL5 thumbnails - Schneider-electric XU1N18PP341WL5
Is not part of a configuration
Add to basket
XU2N18NP341D thumbnails - Schneider-electric XU2N18NP341D
Is not part of a configuration
Add to basket