应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Food & beverage sector main product offer consists of
  Single mode: products are available in different detection systems as thru- beam, reflex polarised, diffuse and diffuse with  back  ground suppression.
  Multimode: all the five detection systems are available in only one reference. This major innovation  gives a greater simplicity  of choice  setup and maintenance management.

Food & beverage sector complementary products consist of
  Transmitter: for multimode Thru-beam detection system
  Reflectors: for reflex and polarised reflex detection system
  Accessories products consist of
  Fixing and mounting, as fixing brackets, sadle clamps…
  Cabling accessories as pre-wired connectors
left right
Navigation Remove all  
应用
Common Characteristics  
感应范围: > 15...30 m
视线类型: 轴向
电气连接: 1 针型接头 M12, 4 针
电气连接
电气连接: 1 针型接头
Narrow by
 
Products 1 to 1 of 3 (Total: 1)
 Per page  |   1 
Configuration option
XUB0SKSNM12T thumbnails - Schneider-electric XUB0SKSNM12T
Photoelectric sensors XU, XUB, emitter, 12...24 VDC, M12
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUB0SKSNL2T thumbnails - Schneider-electric XUB0SKSNL2T
Is not part of a configuration
Add to basket
XUB0SKSNL5T thumbnails - Schneider-electric XUB0SKSNL5T
Is not part of a configuration
Add to basket