应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Food & beverage sector main product offer consists of
  Single mode: products are available in different detection systems as thru- beam, reflex polarised, diffuse and diffuse with  back  ground suppression.
  Multimode: all the five detection systems are available in only one reference. This major innovation  gives a greater simplicity  of choice  setup and maintenance management.

Food & beverage sector complementary products consist of
  Transmitter: for multimode Thru-beam detection system
  Reflectors: for reflex and polarised reflex detection system
  Accessories products consist of
  Fixing and mounting, as fixing brackets, sadle clamps…
  Cabling accessories as pre-wired connectors
left right
Navigation Remove all  
应用
Common Characteristics  
电气连接: 直通孔型连接器 M12, 4 针
电缆长度: 2 m
电气连接
电气连接: 直通孔型连接器
连接器类型: M12
插脚数: 4 针
Narrow by
 
Products 1 to 1 of 9 (Total: 1)
 Per page  |   1 
Configuration option
XZCPA1141L2 thumbnails - Schneider-electric XZCPA1141L2
Pre wired connectors XZ, straight female, M12, 4 pins, cable PVC 2 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XZCPA1141L10 thumbnails - Schneider-electric XZCPA1141L10
Is not part of a configuration
Add to basket
XZCPA1141L5 thumbnails - Schneider-electric XZCPA1141L5
Is not part of a configuration
Add to basket
XZCPA1164L10 thumbnails - Schneider-electric XZCPA1164L10
Is not part of a configuration
Add to basket
XZCPA1164L2 thumbnails - Schneider-electric XZCPA1164L2
Is not part of a configuration
Add to basket
XZCPA1164L5 thumbnails - Schneider-electric XZCPA1164L5
Is not part of a configuration
Add to basket
XZCPA1241L10 thumbnails - Schneider-electric XZCPA1241L10
Is not part of a configuration
Add to basket
XZCPA1241L2 thumbnails - Schneider-electric XZCPA1241L2
Is not part of a configuration
Add to basket
XZCPA1241L5 thumbnails - Schneider-electric XZCPA1241L5
Is not part of a configuration
Add to basket