应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Long distance or semi opaque object detection product offer consists of
 "High excess" gain sensor
 Fixing and mounting accessories as fixing brackets…..
 Cabling accessories consist of connectors and pre-wired connectors
left right
Navigation Remove all  
应用
Common Characteristics  
传感器外形: M18圆柱型
检测系统: 对射式
感应范围: > 30 m
材料: 金属
视线类型: 轴向
输出信号类型: 模拟
输出信号类型: 离散
输入类型: 直流
接线技术: 3-线
固态输出功能: 1 NO
模拟量输出范围: 4...20 mA
电气连接: 1 针型接头 M12, 4 针
模拟量输出范围
模拟量输出范围: 4...20 mA
电气连接
电气连接: 1 针型接头
连接器类型: M12
插脚数: 4 针
Narrow by
 
Product 1 of 1
 Per page  |   1 
Configuration option
XU2M18AP20D thumbnails - Schneider-electric XU2M18AP20D
光电开关,对射式
Is not part of a configuration
Obsolete reference cannot be added to the basket