应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
This offer consists of different kits of sensors and accessories packed together and dedicated to  tertiary sector.
left right
Navigation Remove all  
应用
 
Products 1 to 1 of 6 (Total: 1)
 Per page  |   1 
Configuration option
XUJB06031H60 thumbnails - Schneider-electric XUJB06031H60
光电开关-反射式-额定检测距离6m-NO-Pg 9
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUJB06031H69 thumbnails - Schneider-electric XUJB06031H69
Is not part of a configuration
Add to basket
XUK1ARCNL2H60 thumbnails - Schneider-electric XUK1ARCNL2H60
Is not part of a configuration
Add to basket
XUK1ARCNL2H61 thumbnails - Schneider-electric XUK1ARCNL2H61
Is not part of a configuration
Add to basket
XUK0ARCTL2S17 thumbnails - Schneider-electric XUK0ARCTL2S17
Is not part of a configuration
Add to basket
XUK9APBNL01M12 thumbnails - Schneider-electric XUK9APBNL01M12
Is not part of a configuration
Add to basket