General purpose laser
OsiSense XU General Purpose laser offer consists of:
Diameter 18 XUBL range in thru beam mode for long distance detection (up to 100 m), or ultra fine detection (0.2 mm at 300 mm).
Miniature XUYPCO929 range in reflex, diffuse with back ground
Compact 50x50 XUYPCO925 range in diffuse mode with analogue output.
General purpose complementary products consist of
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, etc…
Cabling accessories as connectors and pre-wired connectors
|