|
|
|
XZCP53P11L15
Con. M12, Female, 90°, 8 pins, 15 m pre wired
|
Is not part of a configuration
|
|
|
|
|
XZCP53P11L25
Con. M12, Female, 90°, 8 pins, 25 m pre wired
|
Is not part of a configuration
|
|
|
|
|
XZCC12FDM80B
Con. M12 Fem. Straight 8 pins, screw terminals cable gld, Metal clamping ring
|
Is not part of a configuration
|
|
|
|
|
XZCC12FCM80B
Con. M12 Female 90° 8 pins w/ screw terminals cable gland, Metal clamping ring
|
Is not part of a configuration
|
|
|
|
|
XZCR1111064D03
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con., 0.3 m, 5 pins
|
Is not part of a configuration
|
|
|
|
|
XZCR1111064D3
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con, 3 m, 5 pins
|
Is not part of a configuration
|
|
|
|
|
XZCR1111064D5
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con, 5 m, 5 pins
|
Is not part of a configuration
|
|
|
|
|
XZCR1111064D10
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con., 10 m, 5 pins
|
Is not part of a configuration
|
|
|
|
|
XZCR1111064D25
Telemecanique Safety light curtains XUSL, Series connection jumper, 2 straight M12, Female/Female con, 25 m, 5 pins
|
Is not part of a configuration
|
|
|
|
|
XSZDCRM10
Preventa Safety detection - pre-wired connector b/w module and receiver - 10 mm
|
Is not part of a configuration
|
|
|
|
|
XSZDCRM15
Preventa Safety detection - pre-wired connector b/w module and receiver - 15 mm
|
Is not part of a configuration
|
|
|
|
|
XSZTCR15
pre-wired M12 female connector - for XUSLT - 15 m
|
Is not part of a configuration
|
|
|
|
|
XSZTCT10
XUSLT 10M TRANSMITTER CABLE
|
Is not part of a configuration
|
|
|
|
|
XSZTCT30
XUSLT 30M TRANSMITTER CABLE
|
Is not part of a configuration
|
|
|
|
|
XUSLZ610
protective cover - M8 connection protection cap
|
Is not part of a configuration
|
|
|
|
|
XUSLZ330
protective cover - protection accessories - set of 2
|
Is not part of a configuration
|
|