left right
Common Characteristics  
Product Specific Application: For body protection
Narrow by
 
Products 1 to 6 of 6
 Per page  |   1 
Configuration option
XUSL4MA2BB051N thumbnails - Schneider-electric XUSL4MA2BB051N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 2 B H=51 cm D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUSL4MA3BB081N thumbnails - Schneider-electric XUSL4MA3BB081N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 3 B H=81 cm D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUSL4MA4BB091N thumbnails - Schneider-electric XUSL4MA4BB091N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 B H=91 cm D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUSL4MB2BB051N thumbnails - Schneider-electric XUSL4MB2BB051N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 2 B H=51 cm D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUSL4MB3BB081N thumbnails - Schneider-electric XUSL4MB3BB081N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 3 B H=81 cm D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket
XUSL4MB4BB091N thumbnails - Schneider-electric XUSL4MB4BB091N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 B H=091 D4 12 m
Is not part of a configuration
Obsolete reference cannot be added to the basket