|
|
|
XUSL4MA2BB051N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 2 B H=51 cm D4 12 m
|
Is not part of a configuration
|
|
|
|
|
XUSL4MA3BB081N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 3 B H=81 cm D4 12 m
|
Is not part of a configuration
|
|
|
|
|
XUSL4MA4BB091N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware/soft config T4 B H=91 cm D4 12 m
|
Is not part of a configuration
|
|
|
|
|
XUSL4MB2BB051N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 2 B H=51 cm D4 12 m
|
Is not part of a configuration
|
|
|
|
|
XUSL4MB3BB081N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 3 B H=81 cm D4 12 m
|
Is not part of a configuration
|
|
|
|
|
XUSL4MB4BB091N
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, integrated muting hardware config T4 B H=091 D4 12 m
|
Is not part of a configuration
|
|