Basket
Light curtains
Light curtains IP69K
Light curtains XU2S
Muting application
Accessories for general purpose
Accessories for muting
Cabling
Test rod
Column
Fixation kit
Narrow by
Product compatibility
XUSL4M…H151 to XUSL4M…H166 (1)
XUSL4M…H031 to XUSL4M…H136 (1)
XUSL4M.4B.... (1)
XUSL4M.2B…. (1)
XUSL4M.3B.... (1)
Column height
1200 mm (1)
1000 mm (1)
1330 mm (1)
1970 mm (1)
1670 mm (1)
Height protected
1360 mm (1)
910 mm (1)
510 mm (1)
1660 mm (1)
810 mm (1)
Products 1 to 5 of 5
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XUSZSM136
Telemecanique Safety light curtains XUSL, Column for light curtain integrated muting up to 136 cm protected height
Is not part of a configuration
XUSZSM166
Telemecanique Safety light curtains XUSL, Column for light curtain integrated muting up to 166 cm protected height
Is not part of a configuration
XUSZSM2B
Telemecanique Safety light curtains XUSL, Column for 2 beams light curtain integrated muting
Is not part of a configuration
XUSZSM3B
Telemecanique Safety light curtains XUSL, Column for 3 beams light curtain integrated muting
Is not part of a configuration
XUSZSM4B
Telemecanique Safety light curtains XUSL, Column for 4 beams light curtain integrated muting
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all