|
|
|
9007C52A2Y1901
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2Y1901
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52CY1901
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - maintained
|
Is not part of a configuration
|
|
|
|
|
9007CR53A2
Limit switch, 9007, 9007CR 1 NO/NC, rotary head, CW+CCW, low differential
|
Is not part of a configuration
|
|
|
|
|
9007CR61A2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007CR65A2
Limit switch, 9007, 9007CR 2 NO/NC 2 stage, rotary head, CW+CCW, low differential
|
Is not part of a configuration
|
|
|
|
|
9007CR53B2
limit switch, 9007C, rotary lever arm head, standard pretravel, spring return, 1 NO and 1 NC, NEMA 7 and 9
|
Is not part of a configuration
|
|
|
|
|
9007CR61B2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007CR65B2
NEMA limit switch, 9007C, heavy duty, standard, two stage, spring return lever head, 10A, 600V, 2NO/2NC, NEMA 7/9
|
Is not part of a configuration
|
|
|
|
|
9007CR53C
NEMA limit switch, 9007C, heavy duty, standard, maintained contact lever, 10A, 600V, 1NO/1NC, NEMA 7/9
|
Is not part of a configuration
|
|
|
|
|
9007CR61C
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007CR53N2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007CR61N2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007CR65N2
Limit switch, 9007, 9007CR 2 NO/NC 2 stage, rotary head, CW+CCW, low torque
|
Is not part of a configuration
|
|
|
|
|
9007CR67T10
NEMA limit switch, 9007C, heavy duty, standard, neutral position, spring return lever head, 10A, 600V, 2NO/2NC, NEMA 7/9
|
Is not part of a configuration
|
|
|
|
|
9007CR67T5
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C54A2
limit switch, 9007C, full body, rotary lever arm head, low differential pretravel, spring return, 1 NO and 1 NC, NEMA 13
|
Is not part of a configuration
|
|
|
|
|
9007C62A2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C66A2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C54B
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, standard pretravel, 10A, 600V, 1NO/1NC, NEMA 4, 13
|
Is not part of a configuration
|
|