|
|
|
9007C54B2
limit switch, 9007C, full body, rotary lever arm, standard pretravel, spring return, 1 NO and 1 NC, NEMA 4 and 13
|
Is not part of a configuration
|
|
|
|
|
9007C62B2
limit switch, 9007C, compact body, rotary lever arm, standard pretravel, spring return, 2 NO and 2 NC, NEMA 4 and 13
|
Is not part of a configuration
|
|
|
|
|
9007C66B1S22
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, special
|
Is not part of a configuration
|
|
|
|
|
9007C66B2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C66B2S20
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, special
|
Is not part of a configuration
|
|
|
|
|
9007C54C
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C54CS17
9007, limit switch 600 V 10amp c special +opti
|
Is not part of a configuration
|
|
|
|
|
9007C54CS17L3
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, special
|
Is not part of a configuration
|
|
|
|
|
9007C62C
NEMA limit switch, 9007C, heavy duty, standard, maintained contact lever, 10A, 600V, 2NO/2NC, NEMA 4, 6, 6P, 12, 13
|
Is not part of a configuration
|
|
|
|
|
9007C54N2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C62N2
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, low torque, 10A, 600V, 2NO/2NC, NEMA 4, 6P, 12, 13
|
Is not part of a configuration
|
|
|
|
|
9007C66N2
Limit switch, 9007, 9007C 2 NO/NC 2 stage, rotary head, CW+CCW, low torque
|
Is not part of a configuration
|
|
|
|
|
9007C68T10
limit switch, 9007C, full body, rotary lever arm head, neutral position, spring return, 2 NO and 2 NC, NEMA 4 and 13
|
Is not part of a configuration
|
|
|
|
|
9007C68T5
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C54A2M11
Limit switch, 9007, 9007C 1 NO/NC, rotary head, CW+CCW, low differential
|
Is not part of a configuration
|
|
|
|
|
9007C62A2M11
Limit switch, 9007, 9007C 2 NO/NC, rotary head, CW+CCW, low differential
|
Is not part of a configuration
|
|
|
|
|
9007C54B2M11
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C62B2M11
Limit switch, 9007, 9007C 2 NO/NC, rotary head, CW+CCW, standard
|
Is not part of a configuration
|
|
|
|
|
9007C54CM11
Limit switch, 9007, 9007C 1 NO/NC, rotary head, CW+CCW, maintained
|
Is not part of a configuration
|
|
|
|
|
9007C62CM11
Limit switch, 9007, 9007C 2 NO/NC, rotary head, CW+CCW, maintained
|
Is not part of a configuration
|
|