|
|
|
9007C52A2
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C52B2
limit switch, 9007C, compact body, rotary lever arm, standard pretravel, spring return, 1 NO and 1 NC, NEMA 4 and 13
|
Is not part of a configuration
|
|
|
|
|
9007C52C
Limit switch, 9007, 600 V 10amp c +options
|
Is not part of a configuration
|
|
|
|
|
9007C52N2
NEMA limit switch, 9007C, heavy duty, compact, spring return lever, low torque, 10A, 600V, 1NO/1NC, NEMA 4, 6P, 12, 13
|
Is not part of a configuration
|
|
|
|
|
9007C52A2M11
Limit switch, 9007, 9007C compact 1 NO/NC, rotary head, CW+CCW, low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2M11
Limit switch, 9007, 9007C compact 1 NO/NC, rotary head, CW+CCW, standard
|
Is not part of a configuration
|
|
|
|
|
9007C52N2M11
Limit switch, 9007, 9007C compact 1 NO/NC, rotary head, CW+CCW, low torque
|
Is not part of a configuration
|
|
|
|
|
9007C52A2Y128
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2Y128
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52A2P5
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2P5
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52N2P5
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low torque
|
Is not part of a configuration
|
|
|
|
|
9007C52A2P6
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2P6
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52CP6
Limit switch, 9007, 9007C compact 1 NO/NC, rotary head, CW+CCW, maintained
|
Is not part of a configuration
|
|
|
|
|
9007C52B2Y247
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52B2S9
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52A2Y1851
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - low differential
|
Is not part of a configuration
|
|
|
|
|
9007C52B2Y1851
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - standard
|
Is not part of a configuration
|
|
|
|
|
9007C52CY1851
9007C compact limit switch - 1 NO/NC - rotary head - CW+CCW - maintained
|
Is not part of a configuration
|
|