Basket
Products
Sub assembly
Accessories
Complete products
Complete products without levers
Levers
Actuators
Your selection
Navigation
Remove all
9007 C Heavy Duty Compact Limit Switches
Narrow by
Type of operator
Cast zinc spring return roller lever without roller 2.5 in (63.50 mm) - - (1)
Cast zinc spring return one way roller lever 3 in (76.20 mm) - - (1)
Cast zinc spring return one way roller lever 2 in (50.80 mm) - - (1)
Cast zinc spring return roller lever without roller 3 in (76.20 mm) - - (1)
Steel spring return spring rod lever 12 in (304.80 mm) - - (1)
View all
Cast zinc spring return adjustable roller lever 0.88…4 in (22.35…101.60 mm) - ball bearing roller (1)
Cast zinc spring return 360° adjustable roller lever 1.38 in (35.05 mm) - ball bearing roller to pass over switch cover (1)
Flat steel spring return one way roller lever 2 in (50.80 mm) - - (1)
Acetal resin spring return spring rod lever 12 in (304.80 mm) - - (1)
Cast zinc spring return roller lever 1.5 in (38.10 mm) - ball bearing roller (1)
Cast zinc stay put 90° forked arm with spring rods 2.5 in (63.50 mm) - - (1)
Cast zinc spring return roller lever 0.88 in (22.35 mm) - ball bearing roller (1)
Cast zinc spring return 360° adjustable roller lever 2.5 in (63.50 mm) - ball bearing roller to pass over switch cover (1)
Flat steel spring return roller lever 1.5 in (38.10 mm) - - (1)
Cast zinc spring return roller lever without roller 2 in (50.80 mm) - - (1)
Flat steel spring return one way roller lever 2.5 in (63.50 mm) - - (1)
Cast zinc spring return roller lever without roller 1.5 in (38.10 mm) - - (1)
Flat steel spring return one way roller lever 1.38 in (35.05 mm) - - (1)
Cast zinc spring return roller lever 2 in (50.80 mm) - roller with countersunk pin (1)
Cast zinc spring return adjustable bendable roller lever 0.88…4 in (22.35…101.60 mm) - ball bearing roller (1)
Flat steel spring return roller lever without roller 3 in (76.20 mm) - - (1)
Flat steel spring return one way roller lever 3 in (76.20 mm) - - (1)
Cast zinc spring return roller lever 1.5 in (38.10 mm) - roller with countersunk pin (1)
Flat steel spring return roller lever without roller 2 in (50.80 mm) - - (1)
Iron roller lever 0.88…4 in (22.35…101.60 mm) adjustable variable length (1)
Cast zinc spring return roller lever 2.5 in (63.50 mm) - ball bearing roller (1)
Cast zinc spring return roller lever without roller 1.38 in (35.05 mm) - - (1)
Cast zinc spring return eyebolt lever 1.5 in (38.10 mm) - for cable attachment, inside diameter 3/8" (1)
Cast zinc spring return one way roller lever 2.5 in (63.50 mm) - - (1)
Cast zinc spring return roller lever 2 in (50.80 mm) - ball bearing roller (1)
Cast zinc spring return adjustable bendable roller lever without roller 0.88…4 in (22.35…101.60 mm) - - (1)
Cast zinc spring return one way roller lever 1.38 in (35.05 mm) - - (1)
Cast zinc spring return 360° adjustable roller lever 2 in (50.80 mm) - ball bearing roller to pass over switch cover (1)
Cast zinc spring return 360° adjustable roller lever 0.88 in (22.35 mm) - ball bearing roller to pass over switch cover (1)
Cast zinc spring return one way roller lever 1.5 in (38.10 mm) - ball bearing roller (1)
Flat steel spring return roller lever without roller 1.38 in (35.05 mm) - - (1)
Cast zinc spring return roller lever 2 in (50.80 mm) 0.44 in ball bearing roller (1)
Cast zinc spring return roller lever 1.38 in (35.05 mm) - ball bearing roller (1)
Cast zinc spring return roller lever without roller 0.88 in (22.35 mm) - - (1)
Cast zinc spring return roller lever 2.5 in (63.50 mm) - roller with countersunk pin (1)
Cast zinc spring return adjustable roller lever without roller 0.88…4 in (22.35…101.60 mm) - - (1)
Stainless steel spring return one way rod lever 5 in (127.00 mm) - - (1)
Flat steel spring return roller lever without roller 2.5 in (63.50 mm) - - (1)
Cast zinc spring return 360° adjustable roller lever 1.5 in (38.10 mm) - ball bearing roller to pass over switch cover (1)
Steel spring return spring rod lever 18 in (457.20 mm) - - (1)
Stainless steel spring return rod lever 10 in (254.00 mm) - - (1)
Cast zinc spring return roller lever 1.5 in (38.10 mm) 0.88 in - (2)
Cast zinc spring return roller lever 3 in (76.20 mm) - ball bearing roller (2)
Acetal resin spring return looped rod 5.51 in (139.95 mm) - - (2)
Flat steel spring return roller lever 0.88 in (22.35 mm) - - (2)
Flat steel spring return roller lever 1.38 in (35.05 mm) - - (3)
Flat steel spring return roller lever 2.5 in (63.50 mm) - - (3)
Cast zinc spring return one way roller lever 1.5 in (38.10 mm) - - (3)
Flat steel spring return roller lever 3 in (76.20 mm) - - (3)
Flat steel spring return roller lever 2 in (50.80 mm) - - (3)
Cast zinc stay put 90° forked arm with rollers 1.5 in (38.10 mm) - ball bearing roller (3)
Cast zinc spring return adjustable roller lever 0.88…4 in (22.35…101.60 mm) - - (4)
Cast zinc spring return 360° adjustable roller lever 1.5 in (38.10 mm) - to pass over switch cover (5)
Cast zinc spring return 360° adjustable roller lever 2.5 in (63.50 mm) - to pass over switch cover (5)
Cast zinc spring return 360° adjustable roller lever 1.38 in (35.05 mm) - to pass over switch cover (5)
Cast zinc spring return 360° adjustable roller lever 3 in (76.20 mm) - to pass over switch cover (5)
Cast zinc spring return 360° adjustable roller lever 2 in (50.80 mm) - to pass over switch cover (5)
Cast zinc spring return 360° adjustable roller lever 0.88 in (22.35 mm) - to pass over switch cover (5)
Cast zinc spring return roller lever 2 in (50.80 mm) 0.44 in - (6)
Cast zinc spring return roller lever 0.88 in (22.35 mm) - - (6)
Cast zinc spring return adjustable bendable roller lever 0.88…4 in (22.35…101.60 mm) - - (7)
Cast zinc spring return roller lever 3 in (76.20 mm) - - (12)
Cast zinc stay put 90° forked arm with rollers 1.5 in (38.10 mm) - - (12)
Hide
Cast zinc spring return roller lever 2.5 in (63.50 mm) - - (12)
Cast zinc spring return roller lever 1.38 in (35.05 mm) - - (12)
Cast zinc spring return roller lever 2 in (50.80 mm) - - (12)
Cast zinc spring return roller lever 1.5 in (38.10 mm) - - (12)
Spring return adjustable bendable roller lever without roller (1)
Spring return adjustable roller lever without roller (1)
Spring return eyebolt lever (1)
Spring return rod lever (1)
Spring return one way rod lever (1)
View all
Stay put 90° forked arm with spring rods (1)
Roller lever (1)
Spring return looped rod (2)
Spring return spring rod lever (3)
Spring return adjustable roller lever (5)
Spring return adjustable bendable roller lever (8)
Spring return roller lever without roller (10)
Spring return one way roller lever (12)
Stay put 90° forked arm with rollers (15)
Spring return 360° adjustable roller lever (35)
Spring return roller lever (100)
Hide
Material
Iron (1)
Steel (2)
Stainless steel (2)
Acetal resin (3)
Flat steel (23)
Cast zinc (166)
Length
10 in (254.00 mm) (1)
5 in (127.00 mm) (1)
18 in (457.20 mm) (1)
12 in (304.80 mm) (2)
5.51 in (139.95 mm) (2)
0.88 in (22.35 mm) (16)
View all
0.88…4 in (22.35…101.60 mm) (16)
1.38 in (35.05 mm) (26)
3 in (76.20 mm) (26)
2.5 in (63.50 mm) (28)
2 in (50.80 mm) (34)
1.5 in (38.10 mm) (44)
Hide
Offset
0.88 in (2)
0.44 in (7)
- (187)
Specificity of operator
Adjustable variable length (1)
For cable attachment, inside diameter 3/8" (1)
Roller with countersunk pin (3)
Ball bearing roller to pass over switch cover (5)
Ball bearing roller (14)
To pass over switch cover (30)
- (143)
Type of roller
2 steel outside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
2 steel outside roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (1)
2 nylon outside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
1 nylon outside roller 0.75 in (19.05 mm) 1 in (25.40 mm) (1)
1 nylon outside roller 2 in (50.80 mm) 0.25 in (6.35 mm) (1)
steel lateral roller 1 in (25.40 mm) 0.63 in (16.00 mm) (1)
2 steel LH opposite side roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
View all
2 steel LH opposite side roller 0.69 in (17.53 mm) 0.25 in (6.35 mm) (1)
1 rubber outside roller 2.13 in (54.10 mm) 0.5 in (12.70 mm) (1)
2 steel RH opposite side roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (1)
2 steel outside roller 0.69 in (17.53 mm) 0.25 in (6.35 mm) (1)
2 nylon RH opposite side roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
2 nylon LH opposite side roller 0.75 in (19.05 mm) 1 in (25.40 mm) (1)
1 acetal resin outside roller 1.63 in (41.40 mm) 0.25 in (6.35 mm) (1)
2 steel RH opposite side roller 0.69 in (17.53 mm) 0.25 in (6.35 mm) (1)
2 steel LH opposite side roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (1)
2 nylon outside roller 0.75 in (19.05 mm) 1 in (25.40 mm) (1)
2 steel RH opposite side roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
2 nylon RH opposite side roller 0.75 in (19.05 mm) 1 in (25.40 mm) (1)
2 nylon LH opposite side roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (1)
1 steel inside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (5)
1 steel outside roller (convertible) 0.69 in (17.53 mm) 0.25 in (6.35 mm) (6)
1 nylon outside roller (convertible) 0.75 in (19.05 mm) 0.25 in (6.35 mm) (6)
1 steel inside roller 0.63 in (16.00 mm) 0.63 in (16.00 mm) (6)
1 steel outside roller (convertible) 0.63 in (16.00 mm) 0.25 in (6.35 mm) (6)
1 nylon outside roller (convertible) 0.63 in (16.00 mm) 0.25 in (6.35 mm) (6)
1 steel outside roller (convertible) 0.75 in (19.05 mm) 0.25 in (6.35 mm) (6)
1 steel inside roller (convertible) 0.63 in (16.00 mm) 0.25 in (6.35 mm) (6)
1 nylon outside roller 0.63 in (16.00 mm) 0.63 in (16.00 mm) (6)
1 steel inside roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (6)
1 nylon outside roller 1 in (25.40 mm) 0.63 in (16.00 mm) (7)
1 steel outside roller 0.75 in (19.05 mm) 0.63 in (16.00 mm) (7)
1 nylon outside roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (8)
1 nylon outside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (8)
1 steel outside roller 0.69 in (17.53 mm) 0.25 in (6.35 mm) (9)
1 steel outside roller 1.25 in (31.75 mm) 0.25 in (6.35 mm) (9)
1 nylon outside roller 1 in (25.40 mm) 0.25 in (6.35 mm) (9)
1 steel outside roller 0.75 in (19.05 mm) 0.25 in (6.35 mm) (11)
1 steel outside roller 0.63 in (16.00 mm) 0.63 in (16.00 mm) (14)
1 steel outside roller 0.63 in (16.00 mm) 0.25 in (6.35 mm) (15)
Hide
Type of roller
Lateral roller (1)
RH opposite side roller (5)
LH opposite side roller (5)
Inside roller (convertible) (6)
Inside roller (17)
Outside roller (convertible) (30)
Outside roller (112)
Material
Acetal resin (1)
Rubber (1)
Nylon (58)
Steel (116)
Number of circuits
2 (15)
1 (160)
Diameter
2.13 in (54.10 mm) (1)
1.63 in (41.40 mm) (1)
2 in (50.80 mm) (1)
1.25 in (31.75 mm) (9)
1 in (25.40 mm) (17)
0.69 in (17.53 mm) (18)
0.75 in (19.05 mm) (53)
0.63 in (16.00 mm) (76)
Width
0.5 in (12.70 mm) (1)
1 in (25.40 mm) (4)
0.63 in (16.00 mm) (41)
0.25 in (6.35 mm) (130)
Switch actuation
By cable (1)
By any moving part (7)
By specific cam (15)
By 30° cam (174)
Products 221 to 221 of 222 (Total: 221)
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
11
12
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
9007MA7
Limit switch lever, 9007, arm aw+c +options
Is not part of a configuration
9007AA0S
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all