Basket
Complete products without lever
Complete products without lever neutral
Levers
Your selection
Navigation
Remove all
L100 / L300 Severe Duty Mill and Foundry with extended contact sequences
Narrow by
Product specific application
Foundry switch (32)
Mill switch (40)
Switch actuation
CW (1)
From left (3)
From left or right (69)
CW and CCW (71)
Cable entry
1 entry for 3/4" - 14 NPT conforming to ANSI B1.20.1 (11)
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1 (29)
1 entry for M20 - 20 mm conforming to ANSI B1.20.1 (32)
1 entry for 3/4" - 14 NPT (11)
1 entry for 1/2" - 14 NPT (29)
1 entry for M20 - 20 mm (32)
Contacts type and composition
2 NC + 1 NO (1)
3 NO (2)
1 NO (8)
2 NO + 1 NC (16)
2 NC (17)
2 NO (24)
CW operation contacts
1 NO + 1 NC (8)
1 NC (8)
2 NC + 1 NO (9)
1 NC + 2 NO (10)
1 NC + 1 NO (34)
CCW operation contacts
1 NC (8)
1 NC + 2 NO (9)
2 NC + 1 NO (10)
1 NC + 1 NO (42)
Switch function
DPDT-DB (1)
DPST-NC-DB (17)
TPDT-DB (19)
DPST-NO-DB (35)
Contact form
Form XYY (1)
Form Zb (1)
Form XXX (2)
Form XXY (16)
Form YY (17)
Form XX (35)
Contacts usage
Maintained CW only (8)
- (60)
Contact operation
Snap action (28)
Slow-break, break before make (44)
Ambient air temperature for operation
-18…177 °C (33)
-23…85 °C (39)
Products 41 to 60 of 83
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
4
5
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
ML100WNSL2M29
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML100WTLN1C2M39
L100 mill limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
ML100WTRN1C2M38
L100 mill limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
ML300WN2M16
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WN2M17
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WNC2M18
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WNCS2M34
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WNS2M26
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WNSL2M29
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
ML300WTLN1C2M39
L300 foundry limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
ML300WTRN1C2M38
L300 foundry limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
L100WTRN2M20
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
APL100WS2M1
Limit Switch W/MALE PLUG-IN 4PIN
Is not part of a configuration
BL100WS2PF2
LIMIT SWITCH 1NO/1NC CCW
Is not part of a configuration
BTL300WNCS2M35
LIMIT SWITCH 600VAC 10AMP TYPE L OPTIONS
Is not part of a configuration
BTL322WNC2M18
LIMIT SWITCH
Is not part of a configuration
HPL100WDR1M4
LIMIT SWITCH 600V 10A T-L
Is not part of a configuration
L100WDL1M8
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
L100WNC2PF18
Limit switch, L100/300, 600 V 10amp, type l + options
Is not part of a configuration
L100WNCS1M34
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all