Basket
Complete products without lever
Complete products without lever neutral
Levers
Your selection
Navigation
Remove all
L100 / L300 Severe Duty Mill and Foundry with extended contact sequences
Narrow by
Product specific application
Foundry switch (32)
Mill switch (40)
Switch actuation
CW (1)
From left (3)
From left or right (69)
CW and CCW (71)
Cable entry
1 entry for 3/4" - 14 NPT conforming to ANSI B1.20.1 (11)
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1 (29)
1 entry for M20 - 20 mm conforming to ANSI B1.20.1 (32)
1 entry for 3/4" - 14 NPT (11)
1 entry for 1/2" - 14 NPT (29)
1 entry for M20 - 20 mm (32)
Contacts type and composition
2 NC + 1 NO (1)
3 NO (2)
1 NO (8)
2 NO + 1 NC (16)
2 NC (17)
2 NO (24)
CW operation contacts
1 NO + 1 NC (8)
1 NC (8)
2 NC + 1 NO (9)
1 NC + 2 NO (10)
1 NC + 1 NO (34)
CCW operation contacts
1 NC (8)
1 NC + 2 NO (9)
2 NC + 1 NO (10)
1 NC + 1 NO (42)
Switch function
DPDT-DB (1)
DPST-NC-DB (17)
TPDT-DB (19)
DPST-NO-DB (35)
Contact form
Form XYY (1)
Form Zb (1)
Form XXX (2)
Form XXY (16)
Form YY (17)
Form XX (35)
Contacts usage
Maintained CW only (8)
- (60)
Contact operation
Snap action (28)
Slow-break, break before make (44)
Ambient air temperature for operation
-18…177 °C (33)
-23…85 °C (39)
Products 61 to 80 of 83
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
3
4
5
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
L100WNCS2M35
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
L100WNSR2M28
LIMIT SWITCH - 600V 10AMP - TYPE L + OPTIONS
Is not part of a configuration
L100WTLN1CS2M51
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
L100WTLNSL2M71
LIMIT SWITCH - 600V 10AMP - TYPE L + OPTIONS
Is not part of a configuration
L100WTR4M10
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
L100WTRN2C2M40
LIMIT SWITCH - 600V 10AMP - TYPE L + OPTIONS
Is not part of a configuration
L100WTRNSL2M74
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
Is not part of a configuration
HML100WN2M16
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WN2M17
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WNC2M18
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WNCS2M34
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WNS2M26
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WNSL2M29
L100 mill limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML100WTLN1C2M39
L100 mill limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
HML100WTRN1C2M38
L100 mill limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
HML300WN2M16
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML300WN2M17
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML300WNC2M18
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML300WNCS2M34
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML300WNS2M26
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all