Basket
Complete products without lever
Complete products without lever neutral
Levers
Your selection
Navigation
Remove all
L100 / L300 Severe Duty Mill and Foundry with extended contact sequences
Narrow by
Product specific application
Foundry switch (32)
Mill switch (40)
Switch actuation
CW (1)
From left (3)
From left or right (69)
CW and CCW (71)
Cable entry
1 entry for 3/4" - 14 NPT conforming to ANSI B1.20.1 (11)
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1 (29)
1 entry for M20 - 20 mm conforming to ANSI B1.20.1 (32)
1 entry for 3/4" - 14 NPT (11)
1 entry for 1/2" - 14 NPT (29)
1 entry for M20 - 20 mm (32)
Contacts type and composition
2 NC + 1 NO (1)
3 NO (2)
1 NO (8)
2 NO + 1 NC (16)
2 NC (17)
2 NO (24)
CW operation contacts
1 NO + 1 NC (8)
1 NC (8)
2 NC + 1 NO (9)
1 NC + 2 NO (10)
1 NC + 1 NO (34)
CCW operation contacts
1 NC (8)
1 NC + 2 NO (9)
2 NC + 1 NO (10)
1 NC + 1 NO (42)
Switch function
DPDT-DB (1)
DPST-NC-DB (17)
TPDT-DB (19)
DPST-NO-DB (35)
Contact form
Form XYY (1)
Form Zb (1)
Form XXX (2)
Form XXY (16)
Form YY (17)
Form XX (35)
Contacts usage
Maintained CW only (8)
- (60)
Contact operation
Snap action (28)
Slow-break, break before make (44)
Ambient air temperature for operation
-18…177 °C (33)
-23…85 °C (39)
Products 81 to 83 of 83
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
4
5
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
HML300WNSL2M29
L300 foundry limit switch - 2 contacts - spring return - CW+CCW - M20
Is not part of a configuration
HML300WTLN1C2M39
L300 foundry limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
HML300WTRN1C2M38
L300 foundry limit switch - 3 contacts - spring return - CW+CCW - 3/4" NPT
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all