|
|
|
BL100WS2M1
Limit switch, L100/300, 600 VAC 10 amp type l options
|
Is not part of a configuration
|
|
|
|
|
HL100WN2M16
Limit switch, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL100WNS2M26
Limit switch, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL300WN2M16
Limit switch, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL300WNCS2M34
Limit switch, L100/300, L300 foundry 2 contacts, spring return, CW+CCW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
HL300WNS2M26
Limit switch, L100/300, 600 V 12amp l + options
|
Is not part of a configuration
|
|
|
|
|
L100WN2M16
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WN2M17
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WNC2M18
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WNCS2M34
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WNS2M26
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WNSL2M29
Limit switch, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WTLN1C2M39
Limit switch, L100/300, L525, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WTRN1C2M38
Limit switch, L100/300, L525, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L300WN2M16
Limit switch, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L300WNC2M18
Limit switch, L100/300, L300 foundry 2 contacts, spring return, CW+CCW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
L300WNCS2M34
Limit switch, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L300WNS2M26
Limit switch, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L100WTLN2C2M41
Limit switch, L100/300, L100 mill 3 contacts, spring return, CW+CCW, 3/4" NPT
|
Is not part of a configuration
|
|
|
|
|
L100WTLN2M21
Limit switch, L100/300, L525, 600 V 10amp type l +options
|
Is not part of a configuration
|
|