Basket
Complete products without lever
Complete products without lever neutral
Levers
Your selection
Navigation
Remove all
L100 / L300 Severe Duty Mill and Foundry with extended contact sequences
Narrow by
Type of operator
Aluminium stay put forked arm with rollers length: 63.50 mm - offset: - adjustable angle 75° to 180° forked arm with rollers (1)
Aluminium spring return roller lever length: 38.10 mm - offset: 1 in - (1)
Aluminium spring return one way roller lever length: 38.10 mm - offset: - - (1)
Aluminium spring return round rod lever with U shaped end length: 228.60 mm - offset: - 9" long rod for use with R clamp (1)
Aluminium spring return one way roller lever length: 76.20 mm - offset: - - (1)
View all
Aluminium spring return roller lever length: 76.20 mm - offset: 1 in - (1)
Aluminium spring return roller lever length: 63.50 mm - offset: 1 in - (1)
Aluminium spring return roller lever length: 50.80 mm - offset: 1 in - (1)
Aluminium spring return adjustable roller lever length: 50.80…101.60 mm - offset: - - (1)
Aluminium spring return round rod lever without rod - offset: - clamp for use with 3/6" diameter rod (not supplied) (1)
Aluminium spring return 360° adjustable roller lever length: 50.80 mm - offset: - to pass over switch cover (2)
Aluminium stay put forked arm with rollers length: 57.15 mm - offset: - adjustable angle 75° to 180° forked arm with rollers (2)
Aluminium spring return 360° adjustable roller lever length: 38.10 mm - offset: - to pass over switch cover (2)
Aluminium spring return 360° adjustable roller lever length: 63.50 mm - offset: - to pass over switch cover (2)
Aluminium spring return roller lever length: 31.75 mm - offset: - - (3)
Aluminium spring return roller lever length: 88.90 mm - offset: - - (4)
Aluminium spring return roller lever length: 101.60 mm - offset: - - (4)
Aluminium spring return roller lever length: 127.00 mm - offset: - - (4)
Aluminium spring return roller lever length: 57.15 mm - offset: - - (4)
Aluminium spring return roller lever length: 152.40 mm - offset: - - (4)
Aluminium spring return roller lever length: 69.85 mm - offset: - - (4)
Aluminium spring return roller lever length: 76.20 mm - offset: - - (4)
Aluminium spring return roller lever length: 44.45 mm - offset: - - (4)
Aluminium spring return roller lever length: 63.50 mm - offset: - - (7)
Aluminium spring return roller lever length: 50.80 mm - offset: - - (8)
Aluminium spring return roller lever length: 38.10 mm - offset: - - (16)
Hide
Spring return adjustable roller lever (1)
Spring return round rod lever with U shaped end (1)
Spring return round rod lever without rod (1)
Spring return one way roller lever (2)
Stay put forked arm with rollers (3)
View all
Spring return 360° adjustable roller lever (6)
Spring return roller lever (70)
Hide
Material
Aluminium (84)
Length
228.60 mm (1)
50.80…101.60 mm (1)
31.75 mm (3)
44.45 mm (4)
101.60 mm (4)
View all
127.00 mm (4)
152.40 mm (4)
88.90 mm (4)
69.85 mm (4)
76.20 mm (6)
57.15 mm (6)
63.50 mm (11)
50.80 mm (11)
38.10 mm (20)
Hide
Offset
1 in (4)
- (80)
Specificity of operator
9" long rod for use with R clamp (1)
Clamp for use with 3/6" diameter rod (not supplied) (1)
Adjustable angle 75° to 180° forked arm with rollers (3)
To pass over switch cover (6)
- (73)
Type of roller
2 steel outside roller diameter: 19.05 mm - width: 6.35 mm (1)
2 nylon outside roller diameter: 19.05 mm - width: 6.35 mm (1)
2 steel outside roller diameter: 25.40 mm - width: 6.35 mm (1)
1 steel center roller diameter: 19.05 mm - width: 12.70 mm (2)
1 steel outside roller diameter: 38.10 mm - width: 6.35 mm (2)
View all
1 nylon outside roller diameter: 19.05 mm - width: 6.35 mm (2)
1 steel outside roller diameter: 25.40 mm - width: 6.35 mm (3)
1 steel center roller diameter: 25.40 mm - width: 6.35 mm (11)
1 steel center roller diameter: 38.10 mm - width: 6.35 mm (12)
1 nylon center roller diameter: 19.05 mm - width: 6.35 mm (12)
1 steel outside roller diameter: 19.05 mm - width: 6.35 mm (16)
1 steel center roller diameter: 19.05 mm - width: 6.35 mm (19)
Hide
Type of roller
Outside roller (26)
Center roller (56)
Material
Nylon (15)
Steel (67)
Number of circuits
2 (3)
1 (79)
Diameter
38.10 mm (14)
25.40 mm (15)
19.05 mm (53)
Width
12.70 mm (2)
6.35 mm (80)
Switch actuation
By any moving part (2)
By specific cam (3)
By 30° cam (79)
Products 101 to 117 of 117
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
5
6
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
BH20912
OBSOLETE DO NOT USE
Is not part of a configuration
BH2093
OBSOLETE DO NOT USE
Is not part of a configuration
BH2096
OBSOLETE DO NOT USE
Is not part of a configuration
BM
ARM LEVER FOR STEEL ROLLER WITH 75 MM DIAMETER
Is not part of a configuration
BMN
LIMIT SWITCH LEVER - ARM - AW + C + OPTIONS
Is not part of a configuration
CC1
LEVER OPERATING
Is not part of a configuration
CC1N
LEVER OPERATING W/ NYLON ROLLER
Is not part of a configuration
CH4N
LEVER OPERATING
Is not part of a configuration
CL2
LIMIT SWITCH LEVER - ARM - AW + C + OPTIONS
Is not part of a configuration
CM
LIMIT SWITCH LEVER - ARM - AW + C + OPTIONS
Is not part of a configuration
EBN
LIMIT SWITCH LEVER - ARM - AW + C + OPTIONS
Is not part of a configuration
FL
LEVER OPERATING
Is not part of a configuration
KEQ3397G1
LIMIT SWITCHSPECIAL
Is not part of a configuration
LAH2
LIMIT SWITCH LEVER ARM 63MM TYPE L
Is not part of a configuration
AD2
L100/300 limit switch lever - aluminum - fixed length - center steel roller
Is not part of a configuration
AD-N
L100/300 limit switch lever - aluminum - fixed length - center nylon roller
Is not part of a configuration
AJ2
L100/300 limit switch lever - aluminum - fixed length - center steel roller
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all