|
|
|
9007TSB1
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
|
9007FTSB1
Limit switch, 9007, 600 VAC 12amp ft +options
|
Is not part of a configuration
|
|
|
|
|
9007FTSB1M11
Limit switch, 9007, 9007FT foundry standard, spring return, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
|
9007FTUB1
Limit switch, 9007, 600 VAC 12amp t+ft +options
|
Is not part of a configuration
|
|
|
|
|
9007FTUB1M11
Limit switch, 9007, 9007FT foundry universal, spring return, CW only, M20
|
Is not part of a configuration
|
|
|
|
|
9007FTUB1M12
Limit switch, 9007, 9007FT foundry universal, spring return, CW only, PG 13.5
|
Is not part of a configuration
|
|
|
|
|
9007FTUB3
Limit switch, 9007, 9007FT foundry universal, maintained, CW+CCW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
9007FTUB3M11
Limit switch, 9007, 9007FT foundry universal, maintained, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
|
9007FTUB5
Limit switch, 9007, 9007FT foundry universal, spring return, CCW only, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
9007FTUB5M11
Limit switch, 9007, 9007FT foundry universal, spring return, CCW only, M20
|
Is not part of a configuration
|
|
|
|
|
9007TSB1M11
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
|
9007TSB1M12
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
|
9007TSB3
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
9007TUB1
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
|
9007TUB1M11
Limit switch, 9007, 9007FT mill universal, spring return, CW only, M20
|
Is not part of a configuration
|
|
|
|
|
9007TUB1M12
Limit switch, 9007, 9007FT mill universal, spring return, CW only, PG 13.5
|
Is not part of a configuration
|
|
|
|
|
9007TUB3
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
|
9007TUB3M11
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
|
9007TUB3M12
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
|
9007TUB5
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|