|
|
|
HL100WS0S2M60
Limit switch, L525, belt conyeyor 2 contacts, 2 step spring return, CW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
|
HL525WDL2M57
Limit switch, L525, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL525WDL2M58
Limit switch, L525, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL525WDR2M56
Limit switch, L525, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
HL525WDR2M59
Limit switch, L525, L100/300, 9007,
|
Is not part of a configuration
|
|
|
|
|
L100WS0S2M60
Limit switch, L525, L100/300, 600 V 10amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L525WDL2M57
Limit switch, L525, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L525WDL2M58
Limit switch, L525, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L525WDR2M56
Limit switch, L525, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
L525WDR2M59
Limit switch, L525, L100/300, 600 V 12amp type l +options
|
Is not part of a configuration
|
|
|
|
|
ML100WS0S2M60
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
HML100WS0S2M60
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
HML525WDL2M57
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CCW - M20
|
Is not part of a configuration
|
|
|
|
|
HML525WDL2M58
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
HML525WDR2M56
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
HML525WDR2M59
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CCW - M20
|
Is not part of a configuration
|
|
|
|
|
ML525WDL2M57
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CCW - M20
|
Is not part of a configuration
|
|
|
|
|
ML525WDL2M58
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
ML525WDR2M56
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CW - M20
|
Is not part of a configuration
|
|
|
|
|
ML525WDR2M59
L525 belt conyeyor switch - 2 contacts - 2 step spring return - CCW - M20
|
Is not part of a configuration
|
|