Basket
Complete products without levers
Levers
Your selection
Navigation
Remove all
L525 belt conveyor switches without lever
Common Characteristics
Type of roller
Type of roller:
Lateral roller
Number of circuits:
1
Diameter:
1.25 in (31.75 mm)
Narrow by
Type of roller
1 teflon lateral roller 1.25 in (31.75 mm) (1)
1 nylon lateral roller 1.25 in (31.75 mm) (2)
Material
Teflon (1)
Nylon (2)
Products 1 to 3 of 3
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
AL1650
Limit switch lever, L525, operating
Is not part of a configuration
AL16501
Limit switch lever, L525, operating
Is not part of a configuration
AL1802
LEVER OPERATING
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all