Basket
Rope pull switches
Levers
Your selection
Navigation
Remove all
L140 / L2153 rope pull switches
Common Characteristics
Type of operator
Type of operator:
Stay put lever for cable attachment
Material:
Aluminium
Narrow by
Type of operator
Aluminium stay put lever for cable attachment 3 in (76.20 mm) for cable attachment, 1/4" pin, 3/4" inside diameter clearance (1)
Aluminium stay put lever for cable attachment 3 in (76.20 mm) for dual cable attachment, 1/4" pin, 3/4" inside diameter clearance (1)
Aluminium stay put lever for cable attachment 1.5 in (38.10 mm) for cable attachment, 1/4" pin, 3/4" inside diameter clearance (1)
Aluminium stay put lever for cable attachment stop bar to prevent over-rotation (1)
Aluminium stay put lever for cable attachment 2.5 in (63.50 mm) for cable attachment, 1/4" pin, 3/4" inside diameter clearance (1)
Length
1.5 in (38.10 mm) (1)
2.5 in (63.50 mm) (1)
3 in (76.20 mm) (2)
Specificity of operator
For dual cable attachment, 1/4" pin, 3/4" inside diameter clearance (1)
Stop bar to prevent over-rotation (1)
For cable attachment, 1/4" pin, 3/4" inside diameter clearance (3)
Products 1 to 5 of 5
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
AL1649
Limit switch lever, L2153, stop, aluminum, fixed length, for AL1746
Is not part of a configuration
AL1746
LEVER OPERATING
Is not part of a configuration
KA
Limit switch lever, L140, cable pull 1.5 emergency stop
Is not part of a configuration
KB
LEVER CABLE PULL 3 EMERGENCY STOP
Is not part of a configuration
KO
LEVER CABLE PULL 2.5 EMERGENCY STOP
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all