Basket
Products
Complete products Industrial 9016GA
Complete products Power 9016GVG
Your selection
Navigation
Remove all
9016 Industrial & Power Vacuum Switches
Narrow by
Vacuum sensor size
28.3 inHg (12)
25 inHg (13)
28.7 inHg (16)
Value of setting
Specify factory setting (5)
- (36)
Local display
With range scale window (8)
Without (33)
Fluid connection type
0.50 inch - 14 NPT external with 0.25 inch - 18 NPTF internal UL 508 (4)
0.25 inch 18 NPT UL 508 (6)
0.25 inch 18 NPTF UL 508 (31)
0.50 inch - 14 NPT external with 0.25 inch - 18 NPTF internal (4)
0.25 inch 18 NPT (6)
0.25 inch 18 NPTF (31)
Contacts type and composition
2(NC-NO), DPDT, Form ZZ, snap action, silver nickel contacts (17)
NC-NO, SPDT, Form Z, snap action, silver nickel contacts (24)
2(NC-NO) (17)
NC-NO (24)
Switch Function
DPDT (17)
SPDT (24)
Contact form
Form ZZ (17)
Form Z (24)
Local signalling
1 LED clear) 24 V DC (1)
1 neon red) 120 V AC/DC 105...125 V) (2)
1 LED red) 24 V DC (3)
1 neon clear) 120 V AC/DC 105...125 V) (4)
Without (31)
Local signalling
1 LED (4)
1 neon (6)
Without (31)
Network type
DC (4)
AC/DC (6)
[Ue] rated operational voltage
24 V (4)
120 V (6)
Voltage range
105...125 V (6)
Factory modification
With mounting bracket (7)
- (34)
NEMA degree of protection
NEMA 7/9 UL 698 (3)
NEMA 4/4X/13 UL 698 (38)
NEMA Degree of Protection
NEMA 7/9 (3)
NEMA 4/4X/13 (38)
Product 41 of 41
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
Hide pictures
Configuration option
9016GAW2Z16
vacuum switch 9016G - adjustable scale - 2 thresholds - Set 0 to 25 InHg
Is not part of a configuration