Basket
Products
9036 Float switches open tank
9037 Float switches closed tank
9038 Mechanical alternators open tank
9038 Mechanical alternators closed tank
Accessories 9049
Your selection
Navigation
Remove all
9036/9037/9038 Level control Float Switches
Narrow by
Electrical circuit type
Power circuit with control duty alarm (6)
Power circuit (8)
Cable entry number
2 conduit entries for 3/4"-14 NPT UL 508 (7)
4 knock-outs for 1/2" or 3/4"conduit UL 508 (7)
2 (7)
4 (7)
Cable entry
Conduit entries for 3/4"-14 NPT (7)
Knock-outs for 1/2" or 3/4"conduit (7)
Contacts type and composition
4 NO, snap action, DPST-DB, Form XX (1)
4 NC, snap action, DPST-DB, Form YY (13)
4 NO (1)
4 NC (13)
Contact form
Form XX (1)
Form YY (13)
NEMA degree of protection
NEMA 7/9 UL 698 (3)
NEMA 4 UL 50 (4)
NEMA 1 UL 50 (7)
NEMA Degree of Protection
NEMA 7/9 (3)
NEMA 4 (4)
NEMA 1 (7)
Factory modification
Compensating spring, high level alarm (1)
Compensating spring (1)
Two-level non-alternating unit, high level alarm (2)
Two-level non-alternating unit (4)
Without (4)
Addition of a third, high-water alarm circuit (SPST-NO-DB) (4)
Products 21 to 22 of 22
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
9038AR1R
FLOAT SWITCH 575VAC 1HP TYPE A +OPTIONS
Is not part of a configuration
9038CW35
FLOAT SWITCH 575VAC 1HP TYPE C +OPTIONS
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all