Basket
Complete products
Complete products without levers
Levers
Your selection
Navigation
Remove all
9007 AW
Narrow by
Mounting mode
Open type (1)
Surface mounting deep box (1)
Surface mounting standard box (2)
Surface mounting (2)
Body type
Fixed (3)
Plug-in (3)
Type of operator
Steel spring return push rod plunger with micrometer adjustment (2)
Steel spring return roller plunger with micrometer adjustment (4)
Spring return push rod plunger (2)
Spring return roller plunger (4)
Switch actuation
On end (2)
By 30° cam (4)
Type of approach
1 direction vertical approach (2)
2 directions traverse approach (4)
Vertical approach (2)
Traverse approach (4)
Operator direction information
1 direction (2)
2 directions (4)
Contacts type and composition
2(NC-NO), switch function: DPDT-DB (1)
NC-NO, switch function: SPDT-DB (5)
2(NC-NO) (1)
NC-NO (5)
Switch function
DPDT-DB (1)
SPDT-DB (5)
Contact form
Form ZZ (1)
Form Z (5)
Products 1 to 6 of 6
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
9007AO36
LIMIT SWITCH 600VAC 15AMP AO +OPTIONS
9007AW32
LIMIT SWITCH 600VAC 15AMP AW +OPTIONS
9007AW36
LIMIT SWITCH 600VAC 15AMP AW +OPTIONS
9007AW38
LIMIT SWITCH 600VAC 10AMP AW +OPTIONS
9007AW42
LIMIT SWITCH 600VAC 15AMP AW +OPTIONS
9007AW46
LIMIT SWITCH 600VAC 15AMP AW +OPTIONS
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all