Emergency stop rope pull switch
Accessory / separate part type: Incandescent bulb
Bulb base: Screw base
[Us] rated supply voltage:
[Us] rated supply voltage: 130 V
|
|
|
DL1AA127
incandescent bulb - for XY2CH emergency stop - clear - screw base - 6 W - 130 V
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization OCT 20, 2020
|
|
|
|
|
Main
Accessory / separate part designation
|
Incandescent bulb
|
Accessory / separate part categor
|
Lighting accessories
|
Accessory / separate part destination
|
XY2CH emergency stop rope pull switch
|
Additional information
|
Need to use XY2CZ908
|
Sale per indivisible quantity
|
10
|
Complementary
Range compatibility
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Incandescent bulb
|
Product compatibility
|
XY2CH latching emergency stop
|
[Us] rated supply voltage
|
130 V
|
Power dissipation in W
|
6 W
|
Bulb base
|
Screw base
|
Signalling colour
|
Clear
|
Net weight
|
0.004 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13 cm
|
Package 1 Width
|
6.5 cm
|
Package 1 Length
|
5 cm
|
Package 1 Weight
|
5 g
|
Offer Sustainability
Toxic heavy metal free
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|