OsiSense XX (519)
minus Hide

Ultrasonic main products offer consists of 
Ultrasonic sensors: products are available in different detection systems as thru-beam diffuse or reflex.

Ultrasonic complementary products consist of 
Ultrasonic transmitters: mandatory for thru-beam detection system 

Accessories products consist of 
Teach push button, to select sensing window of adjustable sensing distance ultrasonic sensors
Cabling accessories as connectors and pre-wired connectors
Fixing and mounting, as fixing brackets, saddle clamps...
   
Common Characteristics  
检测系统: 漫射
材料: 塑料
检测系统
检测系统: 漫射
Narrow by
 
Products 1 to 20 of 39
 Per page  |   1   2  >
XX230A10PA00M12 thumbnails - Schneider-electric XX230A10PA00M12
超声波传感器 圆柱形 M30 - 2 空液位 - Sn 1 m - NO + NC- M12
Add to basket
XX230A11PA00M12 thumbnails - Schneider-electric XX230A11PA00M12
超声波传感器 圆柱形 M30 - 2 填充液位 - Sn 1 m - NO + NC- M12
Add to basket
XX230A12NA00M12 thumbnails - Schneider-electric XX230A12NA00M12
超声波传感器 圆柱形 M30 - 2 液位 -Sn 1 m - NO - M12
Add to basket
XX230A12PA00M12 thumbnails - Schneider-electric XX230A12PA00M12
超声波传感器 圆柱形 M30 - 2 液位 -Sn 1 m - NO - M12
Add to basket
XX230A20PA00M12 thumbnails - Schneider-electric XX230A20PA00M12
超声波传感器 圆柱形 M30 - 2 空液位 - Sn 2 m - NO + NC- M12
Add to basket
XX230A21PA00M12 thumbnails - Schneider-electric XX230A21PA00M12
超声波传感器 圆柱形 M30 - 2 填充液位 - Sn 2 m - NO + NC- M12
Add to basket
XX230A22NA00M12 thumbnails - Schneider-electric XX230A22NA00M12
超声波传感器 圆柱形 M30 - 2 液位 -Sn 2 m - NO - M12
Add to basket
XX230A22PA00M12 thumbnails - Schneider-electric XX230A22PA00M12
超声波传感器 圆柱形 M30 - 2 液位 -Sn 2 m - NO - M12
Add to basket
XX512A1KAM8 thumbnails - Schneider-electric XX512A1KAM8
超声波传感器
Add to basket
XX512A2NAM8 thumbnails - Schneider-electric XX512A2NAM8
超声波传感器
Add to basket
XX512A2PAM8 thumbnails - Schneider-electric XX512A2PAM8
超声波传感器
Add to basket
XX518A1KAM12 thumbnails - Schneider-electric XX518A1KAM12
超声波传感器
Add to basket
XX518A3NAL2 thumbnails - Schneider-electric XX518A3NAL2
超声波传感器 圆柱形 M18 - Sn 0.5 m - NO - 电缆2米
Add to basket
XX518A3NAM12 thumbnails - Schneider-electric XX518A3NAM12
超声波传感器
Add to basket
XX518A3PAL2 thumbnails - Schneider-electric XX518A3PAL2
超声波传感器 圆柱形 M18 - Sn 0.5 m- NO - 电缆2米
Add to basket
XX518A3PAM12 thumbnails - Schneider-electric XX518A3PAM12
超声波传感器
Add to basket
XX630A1KAM12 thumbnails - Schneider-electric XX630A1KAM12
超声波传感器
Add to basket
XX630A1NCM12 thumbnails - Schneider-electric XX630A1NCM12
超声波传感器
Add to basket
XX630A1PCM12 thumbnails - Schneider-electric XX630A1PCM12
超声波传感器
Add to basket
XX630A3NCM12 thumbnails - Schneider-electric XX630A3NCM12
超声波传感器
Add to basket