Other Protected heights are only available on request. Please contact your Customer Care Center.
left right
Narrow by
 
Products 1 to 20 of 37
 Per page  |   1   2  >
XUSL4E14F016N thumbnails - Schneider-electric XUSL4E14F016N
XUSL type 4 - Finger protection - Std sensing range - Hp = 160 mm, R=14mm
Add to basket
XUSL4E14F031N thumbnails - Schneider-electric XUSL4E14F031N
XUSL type 4 - Finger protection - Std sensing range - Hp = 310 mm, R=14mm
Add to basket
XUSL4E14F046N thumbnails - Schneider-electric XUSL4E14F046N
XUSL type 4 - Finger protection - Std sensing range - Hp = 460 mm, R=14mm
Add to basket
XUSL4E14F061N thumbnails - Schneider-electric XUSL4E14F061N
XUSL type 4 - Finger protection - Std sensing range - Hp = 610 mm, R=14mm
Add to basket
XUSL4E14F076N thumbnails - Schneider-electric XUSL4E14F076N
XUSL type 4 - Finger protection - Std sensing range - Hp = 760 mm, R=14mm
Add to basket
XUSL4E14F091N thumbnails - Schneider-electric XUSL4E14F091N
XUSL type 4 - Finger protection - Std sensing range - Hp = 910 mm, R=14mm
Add to basket
XUSL4E14F106N thumbnails - Schneider-electric XUSL4E14F106N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1060mm, R=14mm
Add to basket
XUSL4E14F121N thumbnails - Schneider-electric XUSL4E14F121N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1210mm, R=14mm
Add to basket
XUSL4E14F136N thumbnails - Schneider-electric XUSL4E14F136N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1360mm, R=14mm
Add to basket
XUSL4E14F151N thumbnails - Schneider-electric XUSL4E14F151N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1510mm, R=14mm
Add to basket
XUSL4E14F166N thumbnails - Schneider-electric XUSL4E14F166N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1660mm, R=14mm
Add to basket
XUSL4E14F181N thumbnails - Schneider-electric XUSL4E14F181N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1810mm, R=14mm
Add to basket
XUSL4E30H016L thumbnails - Schneider-electric XUSL4E30H016L
XUSL type 4 - For hand protection - Long sensing range - Hp = 160 mm, R=30mm
Add to basket
XUSL4E30H016N thumbnails - Schneider-electric XUSL4E30H016N
XUSL type 4 - For hand protection - Std sensing range - Hp = 160 mm, R=30mm
Add to basket
XUSL4E30H026N thumbnails - Schneider-electric XUSL4E30H026N
XUSL type 4 - For hand protection - Std sensing range - Hp = 260 mm, R=30mm
Add to basket
XUSL4E30H031L thumbnails - Schneider-electric XUSL4E30H031L
XUSL type 4 - For hand protection - Long sensing range - Hp = 310 mm, R=30mm
Add to basket
XUSL4E30H031N thumbnails - Schneider-electric XUSL4E30H031N
XUSL type 4 - For hand protection - Std sensing range - Hp = 310 mm, R=30mm
Add to basket
XUSL4E30H046L thumbnails - Schneider-electric XUSL4E30H046L
XUSL type 4 - For hand protection - Long sensing range - Hp = 460 mm, R=30mm
Add to basket
XUSL4E30H046N thumbnails - Schneider-electric XUSL4E30H046N
XUSL type 4 - For hand protection - Std sensing range - Hp = 460 mm, R=30mm
Add to basket
XUSL4E30H061L thumbnails - Schneider-electric XUSL4E30H061L
XUSL type 4 - For hand protection - Long sensing range - Hp = 610 mm, R=30mm
Add to basket