left right
Navigare Eliminare totala  
Functii
Caracteristici Eliminare totala  
Tip produs sau componenta:
Comutator
Nume estetic:
Unica Top - Unica Class

Curent nominal:
Curent nominal:
10 A
[Ue] tensiune operationala nominala:
250 V
Tip retea:
C.a.
Frecventa retea:
50/60 Hz
Actuator:
Buton
Numar de module:
2 module

Tenta de culoare:
Tenta de culoare:
Aluminium
Mod de fixare:
Clipsare
Grad de protectie IP:
IP20
 
MGU3.206.30N
MGU3.206.30N
Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu
Schneider Electric
Cantitate Adaugare in cos
Descarcare & Documente de la 1 la 14 din 14
Declaratia REACh
 
MGU3.206.30N : MGU3.206.30N_REACH_DECLARATION Romanian   2020-10-21  summary
MGU3.206.30N : MGU3.206.30N_REACH_DECLARATION

MGU3.206.30N_REACH_DECLARATION
 
 
Certificat
 
AENOR Certificate English, Spanish   2020-06-25       
CEBEC Certificate English   2020-06-22       
CEBEC Certificate English   2020-06-22       
EAC - Certificate English, Russian   2020-07-20       
NF - Certificate English, French   2020-06-22       
NF - Certificate English, French   2020-06-24       
NF - Certificate English, French   2020-06-25       
VDE - Certificate German, English   2020-06-22       
 
Declaratia RoHS China
 
MGU3.206.30N : Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu Romanian   2020-10-21  summary
MGU3.206.30N : Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu

Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu
 
 
Declaratia RoHS UE
 
MGU3.206.30N : Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu Romanian   2020-10-21  summary
MGU3.206.30N : Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu

Unica Top - Comutator Cu Buton - 10 A 250 V C.A. - 2 M - Aluminiu
 
 
Profilul ambiental al produsului
 
Unica, One-way switch, flush-mounted, Product Environmental Profile English   2019-07-02  summary
Unica, One-way switch, flush-mounted, Product Environmental Profile

None
 
 
Declaraţie de conformitate
 
EU declaration of conformity German, English, French, Italian   2020-06-22       
 
Catalog
 
Unica Modular Catalog 2016 English   2020-07-20  summary
Unica Modular Catalog 2016

Only PDF available. Source files are available in the documents ISC01064EN_PartX.