left right
Navigare Eliminare totala  
Functii
Caracteristici Eliminare totala  
Gama de produse:
Unica
Nume estetic:
Unica Plus
Tip produs sau componenta:
Priza
Prezentare dispozitiv:
Mecanism complet
Configuratie poli priza:
2P + E
Numar priza:
2
Priza standard:
Germana
Descriere priza standard:
Legare la pamant laterala

Curent nominal:
Curent nominal:
16 A

Tenta de culoare:
Tenta de culoare:
Alb
Numar de module:
4 module
Mod de fixare:
Clesti scurti
Grad de protectie IP:
IP20
Greutate produs:
0,128 kg
 
MGU63.067.865
MGU63.067.865
Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri
Schneider Electric
Cantitate Adaugare in cos
Descarcare & Documente de la 1 la 8 din 8
Declaratia REACh
 
MGU63.067.865 : MGU63.067.865_REACH_DECLARATION Romanian   2020-10-14  summary
MGU63.067.865 : MGU63.067.865_REACH_DECLARATION

MGU63.067.865_REACH_DECLARATION
 
 
Certificat
 
FIMKO Certificate English, Finnish   2020-06-25       
NEMKO Certificate English, Norwegian   2020-06-22       
SEMKO Certificate English, Swedish   2020-10-01       
 
Declaraţie de conformitate
 
EU declaration of conformity German, English, French, Italian   2020-06-25       
 
Declaratia RoHS China
 
MGU63.067.865 : Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri Romanian   2020-10-14  summary
MGU63.067.865 : Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri

Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri
 
 
Declaratia RoHS UE
 
MGU63.067.865 : Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri Romanian   2020-10-14  summary
MGU63.067.865 : Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri

Unica Plus - Priza Dubla Completa - 2P+E, De - 4 M - Alb/Gri
 
 
Profilul ambiental al produsului
 
Unica - Socket-outlet flush-mounted screw-less connections - Product Environmental Profile English   2020-09-18  summary
Unica - Socket-outlet flush-mounted screw-less connections - Product Environmental Profile

Product Environmental Profile