left right
Navigation Remove all  
Functions
Characteristics Remove all  
Range of product:
Unica
Aesthetic name:
Unica (standard aesthetic)
Product or component type:
Socket-outlet
Device presentation:
Mechanism
Outlet poles configuration:
2P with shutters
Socket number:
1
Outlet standard:
European

Rated current:
Rated current:
10 A

Colour tint:
Colour tint:
Ivory
Number of modules:
1 module
Fixing mode:
Clip-in
IP degree of protection:
IP20
Net weight:
0.018 kg
 
MGU3.031.25 picture- web-product-data-sheet
MGU3.031.25
Unica - 1 S.O. - 2P, shutters, EU - 1 m - ivory
Schneider Electric
Qty Add to basket
Characteristics
Main
Range Unica
Device application Power supply
Product or component type Socket-outlet
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism
Socket number 1
Outlet poles configuration 2P with shutters
Outlet standard European
Complementary
Rated current 10 A at 250 V AC
Network frequency 50/60 Hz
Number of modules 1 module
Fixing mode Clip-in
Colour tint Ivory
Connections - terminals Screw terminals
Cable cross section 0…4 mm² - cable stiffness: flexible
0…4 mm² - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material ASA + PC: mechanism cover
Quantity per set Set of 1 blister
Product certifications FR.ME63.B02375 AC
Embedding depth 27 mm
Depth 37 mm
Width 22.5 mm
Height 45 mm
Net weight 0.018 kg
Environment
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic UV resistant
Acetone
Window-cleaning fluid
Oil
Alcohol
Ammonia
Liquid soap
Bleach
Petrol
Environmental health and issues Halogen free
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 20 g
Package 1 Height 4 cm
Package 1 width 6.6 cm
Package 1 Length 6.6 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months