Navigation Remove all  
Cover frames
Characteristics Remove all  
Range of product:
Unica
Product or component type:
Cover frame
Aesthetic name:
Unica Allegro

Cover frame colour tint:
Cover frame colour tint:
Ivory
Number of modules:
3 modules
Fixing mode:
Clip-in
IP degree of protection:
IP20
 
MGU4.103.25 picture- web-product-data-sheet
MGU4.103.25
Unica Allegro - cover frame - 3 modules - ivory
Schneider Electric
Qty Add to basket
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Allegro
Number of modules 3 modules
Fixing mode Clip-in
Cover frame colour tint Ivory
Complementary
Material ASA + PC: cover frame
Standards EN 60669-1
Height 80 mm
Width 116 mm
Depth 14 mm
Product weight 0.019 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Acetone
Petrol
Oil
Alcohol
Ammonia
UV resistant
Bleach
Liquid soap
Environmental health and issues Halogen free
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months