ZBRRA picture- Schneider-electric
ZBRRA
Programmable receiver - 2 relays - 24..240  V AC/DC - 2 pusbuttons - 6 LEDs
Product availability: 
Stock - Normally stocked in distribution facility
Price* 410.00 USD
Qty
Add to basket
Characteristics
Main
range of product Harmony
product or component type Programmable receiver
device short name ZBRRA
product specific application Interface to actuators
function of module Bi-stable
Stop/start
Monostable
reset time 2 ms (time delay)
transmission frequency 2405 MHz
level or class 5M00G7W
antenna type Omnidirectional
Complementary
nominal output current 3 Aat 24 V DCfor UL 508
1.5 Aat 240 V ACfor EN/IEC 60947-5-1
3 Aat 24 V DCfor CSA C22.2 No 14
3 Aat 240 V ACfor UL 508
0.3 Aat 48 V DCfor EN/IEC 60947-5-1
3 Aat 120 V ACfor EN/IEC 60947-5-1
3 Aat 240 V ACfor CSA C22.2 No 14
output type 2 relays
output contacts 2 C/O
input output isolation Galvanic isolation
time delay range 0.5 s (tolerance: - 15...15 %)
switching capacity in VA 1250 VA
maximum switching current 5 mA
maximum switching voltage 250 V AC/DC
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz - 10...10 %
communication port protocol Zigbee (green power) at 2.4 GHz conforming to IEEE 802.15.4
maximum sensing distance 328.08 ft (100 m) (in free field)
82.02 ft (25 m) (transmitter in a plastic box type XAL D and receiver in a metal enclosure)
131.23 ft (40 m) (transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna)
response time < 30 ms (after transmitter clicks)
channels utilisation <= 32 per receiver
utilisation category AC-15 : B300 conforming to EN/IEC 60947-5-1
DC-12 conforming to EN/IEC 60947-5-1
power consumption in W <= 4 W
breaking capacity 15 W
breaking capacity 750 VA
control circuit frequency 50...60 Hz +/- 10 %
short circuit protection 0.4 A fuse fast blow
operating position Any position without derating
electrical connection 1 conductor cable 0...0 in² (0.14...2.5 mm²) - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
1 conductor cable 0...0.01 in² (0.14...4 mm²) - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0...0 in² (0.14...1.5 mm²) - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0...0 in² (0.14...1.5 mm²) - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
tightening torque 4.42...8.85 lbf.in (0.5...1 N.m) conforming to EN/IEC 60947-1
housing material Self-extinguishing plastic
status LED 1 LED, color: green power ON
2 LEDs, color: green function mode
2 LEDs, color: green relay ON
1 LED, color: green and yellow reception signal
rated short-duration power frequency withstand voltage 1.5 kV 50 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV
surge withstand 1 kV (differential mode) conforming to IEC 61000-4-5
2 kV (common mode) conforming to IEC 61000-4-5
rated power in W <= 1 mW
number of channels 1
modulation technique O-QPSK
bandwidth 5 MHz
antenna gain 0 dBi
width 1.42 in (36 mm)
height 4.25 in (108 mm)
depth 2.95 in (75 mm)
product weight 0.29 lb(US) (0.13 kg)
Environment
standards UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
radio agreement SRRC
FCC
ARIB T66
ICASA
RSS
ANATEL
product certifications C-Tick
UL
CSA
GOST
CCC
marking CE
ambient air temperature for storage -40...158 °F (-40...70 °C)
relative humidity 90 % at -4...131 °F (-20...55 °C) without condensation conforming to ETSI EN 300 440-1
vibration resistance 2 gn (f= 8...150 Hz) conforming to IEC 60068-2-6
+/- 7.5 mm (f= 5...14 Hz) conforming to IEC 60068-2-6
shock resistance 10 gn (duration = 16 ms) 6000 shocks conforming to IEC 60068-2-27
IP degree of protection IP20 on terminals
IP20 on casing conforming to IEC 60529
pollution degree 2 conforming to IEC 60664-1
overvoltage category II conforming to IEC 60664-1
insulation resistance > 500 MOhmat 500 V DC conforming to NF C 20-030
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1
electromagnetic compatibility Susceptibility to electromagnetic fields (test level: 10 V/m) 80...2000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test (test level: 6 kV) on contact (on metal parts) conforming to IEC 61000-4-2
Radiated emission conforming to ETSI EN 300 440-2
Conducted RF disturbances (test level: 10 V) conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test (test level: 2 kV) relay wires conforming to IEC 61000-4-4
Radiated emission conforming to ETSI EN 300 440-1
Electrical fast transient/burst immunity test (test level: 2 kV) power supply wires conforming to IEC 61000-4-4
Immunity for industrial environments conforming to EN/IEC 61000-6-2
1.2/50 µs shock waves immunity test (test level: 2 kV) common mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test (test level: 1 kV) differential mode conforming to IEC 61000-4-5
Conducted emission conforming to ETSI EN 300 489-3
Susceptibility to electromagnetic fields (test level: 3 V/m) 80...2700 MHz, distance = 20 m conforming to IEC 61000-4-3
Immunity to microbreaks and voltage drops (test level: 10 ms) conforming to IEC 61000-4-11
Conducted emission conforming to EN 300-489-1
Conducted and radiated emissions , class B conforming to CISPR 22
Electrostatic discharge immunity test (test level: 8 kV) in free air (in insulating parts) conforming to IEC 61000-4-2
electrical durability 100000 cycles
mechanical durability 1000000 cycles
Ordering and shipping details
Category 22470 - XB5R WIRELESS PUSH BUTTON
Discount Schedule I
GTIN 00785901921417
Nbr. of units in pkg. 1
Returnability Y
Country of origin ID
Offer Sustainability
Sustainable offer status Not Green Premium product
RoHS (date code: YYWW) Compliant  - since  1142  -  Schneider Electric declaration of conformity print Schneider Electric declaration of conformity
Product end of life instructions Need no specific recycling operations
Contractual warranty
Warranty period 18 months
* Prices are indicative