Flow
minus Hide
Browse our e-commerce site and find the most useful information, make and follow your Orders for our products How to purchase
 
left right
Overview



CFT51 Transmitter
CFS10 / CFS20 Flowtube
CFS25 Flowtube
     
Coriolis Mass Flowmeter

Description
Foxboro’s Coriolis flow transmitters handle measurements that cause other Coriolis meters to fail. They overcome problems associated with entrained gases, empty tube conditions or flash-prone fluids and fully realize the promise of Coriolis measurement to achieve high accuracy, eliminate downtime, avoid workarounds and keep profits flowing. 
CFT51: Coriolis digital flow transmitter
CFS10: Single-path flow system available in sizes 1/8” to 2”
CFS20: Dual-path system available to 3”
CFS25: In-line design available to 2"
NOCT60A: Net Oil Coriolis Transmitter with integrated Realflo® computation software
Custody Transfer Indicators and printers to complete an NTEP certified custody transfer system.
     
 
 
     
Benefits
  • Highly accurate mass, density and temperature measurement
  • Unprecedented, precise liquid/gas flow measurement without skips or stalls
  • Fast startup — up to 10 times faster than conventional Coriolis meters
  • Highly accurate batches, starting from empty tube
  • Dual-phase performance, elimination loss due to end-of-batch waste (or "shrink")
  •  
         
     
         
    Applications
  • Power, Chemical, Oil&Gas, Food&Beverage
  • NTEP and Industry Canada certified for custody transfer
  • Fastest response time, ideal for fast batching and filling
  • Start and finish empty tubes conditions for tank loading and unloading
  • Concentration with % solids measurements
  •  
     
    Download & Documents 1 to 40 of 40 (Total: 54)
    White Paper
     
    Breakthrough Flow-Control Technology Reduces Waste Due to Shrink English   2016-03-18  summary
    Breakthrough Flow-Control Technology Reduces Waste Due to Shrink

    This multiphase measurement technology allows production to be accurately measured directly from the wellhead over a wide range of flow regimes from gassy liquid up to 50% Gas Volume Fraction (GVF) gas flow
     
    Multi-phase measurement in the upstream oil & gas industry English   2016-03-09  summary
    Multi-phase measurement in the upstream oil & gas industry

    This white paper describes a new approach to allocation and reservoir optimization to help drive more value in upstream oil & gas production operations
     
    Selecting Instrumentation for Ethanol Facilities English   2016-03-03  summary
    Selecting Instrumentation for Ethanol Facilities

    Ethanol Production Process, Measurements for Dry Milling and Mapping Process Instrumentation to Ethanol Production areas
     
     
    Data Bulletin
     
    CFT51 Digital Coriolis Mass Flow Transmitter and CFS25 Mass Flowtube Datasheet/ Foxboro Model CFT51Digital Coriolis Mass Flowand Density Transmitter English   2016-06-10       
    CFT51 Digital Coriolis Mass Flow Transmitter datasheet English   2017-03-15       
     
    Customer success story
     
    Arkema Group Success Story English   2017-09-15  summary
    Arkema Group Success Story

    Customer Success Story
     
    Great Lakes Chemical Corporation Success Story English   2017-09-15  summary
    Great Lakes Chemical Corporation Success Story

    Customer Success Story
     
    Mount Packaging System Success Story English   2017-09-15  summary
    Mount Packaging System Success Story

    Customer Success Story
     
     
    Application solutions
     
    Application Solution: CFT50 Digital Coriolis Mass Flow Transmitter - CFT50 liquid CO2 measurement solves problem English   2016-03-03       
    Application Solution: Custody Transfer for Dairy Industry English   2016-03-18       
    Improving Molasses Production by Reducing Costly Material Loss English   2016-03-03       
    Increasing Yields in Mature Oil Fields English   2016-03-18       
     
    Instruction sheet
     
    I/A Series Digital Coriolis Mass Flow Transmitter Model CFT51 Safety Connection Diagrams (FM, CSA) English   2016-03-04       
    I/A Series Mass Flowtubes Model CFS25 Installation, Startup, Troubleshooting and Maintenance English   2016-03-04       
    Mass Flowtubes Models CFS10 and CFS20 - Installation, Startup, Troubleshooting and Maintenance English   2017-05-04       
     
    DTM files
     
    DTM CFT51 HART 5,6,7 – Rev. 1.014.006 – Coriolis Flowmeter English   2017-02-17       
    DTM CFT51 Modbus – Rev. 1.400.003 – Coriolis Flowmeter English   2016-10-24       
     
    Technical leaflet
     
    Digital Coriolis Mass Flow Transmitter Models CFT51 and NOCT60A English   2017-05-04       
    Digital Coriolis Mass Flowmeters - CFT51 Installation Guidelines and Quick Start English   2016-03-31       
    I/A Series Coriolis Mass Flow and Densisty Meters for Standard and 3A Sanitary Applications - CFS10 Series Mass Flowtubes - Style A English   2016-03-04       
    I/A Series Coriolis Mass Flow and Density Meters for Standard and 3A Sanitary Applications - CFS20 Series Mass Flowtubes - Style A English   2016-03-04       
    I/A Series Mass flow and Density Meters Model CFT50 Digital Coriolis Mass Flow Transmitter with with HART or Modbus Communication Protocol Style A English   2016-03-04       
    Model CFS25 Coriolis Flowtubes English   2018-05-04       
    Model CFT51 Digital Coriolis Mass Flow and Density Transmitter with HART or Modbus Communication Protocol English   2018-05-04       
    Model NOCT60A Net Oil Coriolis Transmitter English   2018-05-04       
    Models CFS10 and CFS20 Mass Flowtubes for Standard and 3-A Sanitary Applications English   2018-05-04       
     
    PC Drivers
     
    AMS CFT51 HART 6 - Rev. 0x4101 - Coriolis Flowmeter English   2016-10-24       
    AMS CFT51 HART 6 - Rev. 0x4201 - Coriolis Flowmeter English   2016-10-24       
    DD - CFT30 Coriolis - Mass Flow - HART - Device Rev. 01 English   2016-04-08       
    DD - CFT50 Coriolis - Mass Flow - HART - AMS Package - Device Rev. 03 English   2016-04-08       
    DD - CFT50 Coriolis - Mass Flow - HART - Device Rev. 02 and 03 English   2016-04-08       
    DD  CFT51 HART 5 - Rev. 0x0101 - Coriolis Flowmeter English   2016-10-24       
    DD  CFT51 HART 5 - Rev. 0x0201 - Coriolis Flowmeter English   2016-10-24       
    DD  CFT51 HART 6 - Rev. 0x4101 - Coriolis Flowmeter English   2016-10-24       
    DD  CFT51 HART 6 - Rev. 0x4201 - Coriolis Flowmeter English   2016-10-24       
     
    CAD
     
    Digital Coriolis Mass Flow Transmitter Models CFT51 and NOCT60A English   2016-04-27       
    I/A Series Mass Flowmeters Model CFS10 Mass Flowtubes 3 mm (1/8 in) Size Style B English   2016-04-27       
    I/A Series Mass Flowmeters Model CFS10 Mass Flowtubes 6 to 50 mm (1/4 to 2 in) Sizes Style B English   2016-04-27       
    I/A Series Mass Flowmeters Model CFS20 Mass Flowtubes Style B English   2016-04-27       
    I/A Series Mass Flowmeters Model CFS25 Mass Flowtubes English   2016-04-27