Pressure
minus Hide
Browse our e-commerce site and find the most useful information, make and follow your Orders for our products How to purchase
left right
Overview



Absolute Pressure Transmitters
     
Absolute Pressure Transmitters

Description
Foxboro’s intelligent, two-wire transmitters provide precise, reliable measurement of absolute pressure and transmit a 4-20 mA, 1 to 5 Vdc or digital output signal with a superimposed HART digital signal for remote configuration and monitoring.
     
 
 
     
Benefits
  • Superior pressure transmitter performance
  • Rugged and dependable
  • Choice of electronic modules
  • LCD indicator / pushbutton configurator
  • Choice of mounting styles
  • SIL2 TÜV Rheinland Certified per IEC 61508
  •  
         
     
         
    Applications
  • Oil & Gas
  • Chemical
  • Power & Utilities
  • Food & Beverage
  • Water/waste water
  • Refining
  • Metals and Mining
  • Pharmaceutical
  •  
     
    Download & Documents 1 to 20 of 20 (Total: 50)
    Specification guide
     
    Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Absolute, Gauge, and Differential Pressure Transmitters with FOUNDATION Fieldbus Communication Protocol - FISCO/FNICO Compliant English   2017-03-27       
    Models IAP10, IGP10, IAP20, IGP20, and IDP10 I/A Series Electronic Absolute, Gauge, and Differential Pressure Transmitters with Low Power, 1 to 5 V dc Analog Output English   2016-03-30       
    Models IAP10, IGP10, IAP20, and IGP 20 I/A Series Electronic Absolute and Gauge Pressure Transmitters with FoxCom Communiation Protocol English   2018-09-17       
    Models IAP10, IGP10, IAP20, and IGP20 - I/A Series Electronic Absolute and Gauge Pressure Transmitters with 4 to 20 mA Analog Output English   2018-01-11       
    Models IAP10, IGP10, IAP20, and IGP20 I/A Series Absolute and Gauge Pressure Transmitters with HART Communication Protocol English   2018-01-11       
     
    Instruction sheet
     
    Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with 1 to 5 V dc Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
    Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with 4 to 20 mA Output signal - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
    Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with FOUNDATION Fieldbus Communication - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
    Pressure Transmitters - IAP10 Absolute Pressure and IGP10 Gauge Pressure with FoxCom Communication - Installation, Operation, Calibration, Configuration, and Maintenance (4 to 20 mA FoxCom) English   2016-04-08       
    Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with 1 to 5 V dc Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
    Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with 4 to 20 mA Output Signal - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
    Pressure Transmitters - IAP20 Absolute Pressure and IGP20 Gauge Pressure with FoxCom Ommunications - Installation, Operation, Calibration, Configuration, and Maintenance English   2016-04-08       
     
    Brochure
     
    Process Instrumentation for the Chemical Industry English   2016-04-26       
     
    DTM files
     
    IAP10, IAP20, IDP10, IDP25, IDP50, IGP10, IGP20, IGP25, IGP50 - Single Range / Multirange / Premium / Premium 2 Pressure - HART Protocol English   2016-04-08       
     
    Technical leaflet
     
    I/A Series Electronic Pressure Transmitters IAP10-D, -F, -T Digital Absolute Pressure Transmitters IGP10-D, -F, -T, Digital Gauge Pressure Transmitters and IAP10-A and -V Analog Absolute Pressure Transmitters, IGP10-A and -V Analog Gauge Pressure Transmitters English   2016-12-07       
    I/A Series Electronic Pressure Transmitters IAP20-D, -F, -T Digital Absolute Pressure Transmitters IGP20-D, -F, -T Digital Gauge Pressure Transmitters IAP20-A and -V Analog Absolute Pressure Transmitters IGP20-A and -V Analog Gauge Pressure Transmitters English   2016-12-02       
    Models IAP10 and IGP10 I/A Series Absolute and Gauge Pressure Transmitters for Sanitary Processes with Digital or Analog Output Signals English   2018-05-04       
     
    PC Drivers
     
    DD - IAP10, IAP20, IDP10, IGP10 - Single Range - Foundation Fieldbus - Device Rev. 14 English   2016-04-08       
     
    CAD
     
    I/A Series Pressure Transmitters - Model IGP10 Direct Connected Gauge Pressure Transmitter - Model IAP10 Direct Connected Absolute Pressure Transmitter - Model IGP20 Bracket Mounted Gauge Pressure Transmitter - Model IAP20 Bracket Mounted Absolute Pressure Transmitter - Model s IGP25 and IGP50 Direct Connected Gauge Pressure Transmitters English   2016-03-30       
    I/A Series® Sanitary Gauge or Absolute Pressure/Level Transmitters with 2-inch Tri-Clamp Process Connection - Part Numbers N1212BA, BC, BF, BH, BL, BN, BS, BV, BY, DG, DH, DJ, DK, DL, DM, GX, GY, and GZ English   2016-03-30