left right
Overview
The ACX Series controllers are the industries most powerful all-in-one access controllers designed for both critical government and private sector security applications. These Andover Continuum building management system controllers are just as attractive for one to eight reader installations.
 
There are two base hardware models: 

  • ACX 5720: 6 universal inputs, 4 reader inputs, 1 tamper input, 2 digital lock outputs
  • ACX 5740: 12 universal inputs, 8 reader inputs, 1 tamper input, 4 digital lock outputs
Communication with the ACX is not only fast, supporting data transfer rates up to 100 Mbps, but secure with IPsec/IKE encryption and authentication. Plus, each ACX Series controller comes standard with 32 MB of flash memory and 128 MB of DDR SDRAM.
 
Download & Documents 1 to 13 of 13
User guide
 
ACX 57xx Series Controller English   2015-01-07  summary
ACX 57xx Series Controller

Andover Continuum Controller Installation Models 5740 and 5720Installation Instructions
 
ACX Series of Access Controllers for Ethernet Including Infinet Field Bus Support English   2015-01-19  summary
ACX Series of Access Controllers for Ethernet Including Infinet Field Bus Support

Andover Continuum TAC is proud to announce the ACX Series of Access Controllers for Ethernet - now with the option for Infinet Field Bus support! The ACX Series controllers are the industry’s most powerful all-in-one access controllers designed for both critical government and private sector security applications. These Andover Continuum controllers are just as attractive for one to eight door installations.Feature Blast
 
ACX Series v1.1 English   2015-01-19  summary
ACX Series v1.1

Andover Continuum The ACX Series controllers are the industry’s most powerful all-in-one access controllers designed for both critical government and private sector security applications. To complement the features introduced in CyberStation and web.Client v1.9, TAC announces v1.1 software for the ACX Series Access Controller for Ethernet!Feature Blast
 
Federal Information Processing Standard (FIPS) 201 Solution English   2015-01-19  summary
Federal Information Processing Standard (FIPS) 201 Solution

Andover Continuum TAC is proud to announce its solution for the U.S. Government Federal Information Processing Standard: FIPS 201. The Andover Continuum system from TAC has been enhanced in version 1.9 to include optional support for FIPS 201. This solution includes new controller firmware and options for the FIPS 201 ready NetController II, AC-1 modules and the ACX Series.Feature Blast
 
Wireless Infinet Field Bus v1.1 English   2015-01-19  summary
Wireless Infinet Field Bus v1.1

Andover Continuum is the first system to offer a full-range Wireless Field Bus solution. Wireless has lowered installation costs while providing a level of connectivity freedom never before seen. The Andover Continuum Wireless Infinet solution now introduces these cost savings and ease of installation benefits to the world of open protocol building automation.Feature Blast
 
xPb Expansion Module Reference English   2016-11-13  summary
xPb Expansion Module Reference

Andover Continuum Installation Instructions
 
 
Technical leaflet
 
ACX Series Access Controller for Ethernet TAC I/A Series English   2013-04-25  summary
ACX Series Access Controller for Ethernet TAC I/A Series

Access Controller for Ethernet ACX SeriesAndover Continuum The ACX Series controllers are the industry’s most powerful all-in-one access controllers designed for both critical government and public sector security applications. These Continuum controllers are just as attractive for one to eight reader installations.Sales Data SheetF-27454-3
 
Andover Continuum ACX Series Access Controller for Ethernet - Datasheeet English   2013-08-19  summary
Andover Continuum ACX Series Access Controller for Ethernet - Datasheeet

The ACX Series controllers are the industry’s most powerful all-in-one access controllers designed for both critical government and private sector security applications.These Andover Continuum controllers are just as attractive for one to eight reader installations.
 
Andover Continuum Family of Security Products English   2016-11-13  summary
Andover Continuum Family of Security Products

Andover Continuum TAC goes well beyond traditional security systems with our integrated approach. By combining everything from video monitoring to access control to intrusion detection, we deliver a more complete security understanding. Powerful System-Wide Control From Workstations or the Web – Andover Continuum gives you a single view of all your security systems, through user friendly workstations or over secure web links. For example, you can create reports for any event, with details down to the exact access point, so you can troubleshoot security breaches more effectively, or recognize and correct faulty equipment more rapidly. You can also connect security systems with personnel information, so you know exactly who accessed what areas and when. With a single picture of security, and one view of all systems, you can monitor, control and secure your facilities like never before: • Access Control – protect every access point in your building • Intrusion Detection – detect early, respond rapidly • Digital Video Management – the latest technology, seamlessly integrated Sales Data Sheets
 
Andover Continuum SNMP Alarming English   2013-04-25  summary
Andover Continuum SNMP Alarming

Andover Continuum TAC’s SNMP Alarming for Andover Continuum provides industry standard SNMP management embedded in Andover Continuum CX network controllers.Benefits of SNMP:SNMP is a widely-used protocol by network administrators for receiving alarms and coordinating responses to facility incidents. Using existing NMSs, technicians can be notified of problems automatically via email, mobile phone, pager or trouble ticket. The choice is yours.Sales Data Sheets
 
Andover Continuum Third Party Communications Interfaces and Protocols - Datasheet English   2013-08-19  summary
Andover Continuum Third Party Communications Interfaces and Protocols - Datasheet

Schneider Electric meets today’s need for intelligent building management systems, (iBMS) and total integrated building control with industry-standard interfaces, such as BACnet® and OPC, plus a wide range of third party communications interfaces called drivers.
 
Andover Continuum xP Expansion I/O Family - Datasheet English   2016-11-13  summary
Andover Continuum xP Expansion I/O Family - Datasheet

The Andover Continuum xP Expansion I/O Family provides a convenient and cost-effective means to add additional inputs, outputs, or a local display to the Andover Continuum InfinetTM II, ACX Series Access controllers, and BACnet family of distributed controllers.
 
Wireless Infinet Field Bus English   2013-04-25  summary
Wireless Infinet Field Bus

Andover Continuum is the first system to offer a full-range Wireless Field Bus solutionWireless technologies can be found in all the corners of the globe from mobile phones to wireless hotspots in airports where travelers can browse the Internet.As a result, wireless has lowered installation costs while providing a level of connectivity freedom never before seen. The Andover Continuum Wireless Andover Continuum Infinet solution now introduces these cost savings and ease of installation benefits to the world of building automation.Sales Data Sheets