15219 picture- Schneider-electric
15219
modular safety transfomer - 230 V 50..60 Hz - output 12..24 V - 25 VA
Merlin Gerin
Main
Transformer type Safety transformer
Range of product TR
Product or component type Transformer
Device short name TR
Complementary
[Ue] rated operational voltage 230 V AC 50/60 Hz
Output voltage 12/24 V : +/-5 % on load
14/28 V : off load
Output short-circuit protection Built-in
Rated power in VA 25 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 10
Height 89 mm
Width 90 mm
Depth 60 mm
Auxiliary connection terminal Tunnel type terminals <= 4 mm²
Environment
Standards EN 61558-2-6
EN 60742
IEC 61558-2-6
Product certifications NF
Overvoltage category Class II with terminal shields in option
Ambient air temperature for operation -20...55 °C
Ambient air temperature for storage -25...80 °C
Contractual warranty
Warranty period 18 months