optimal
minus Hide
Osiris : détecteurs photoélectriques
Presentation
Designed for essential and repetitive functions

Cylindrical, threaded M18x1
- plastic or metal case
- sensing distance: 0.1?20 m depending model
- pre-cabled or M12 connector
��- accessories available: thru-beam transmitter, reflector
��- fixing accessories available: bracket, M12 rod?

Miniature design
- plastic case
- sensing distance: 1?15 m depending on model
- pre-cabled or M8 connector
��- accessories available: thru-beam transmitter, reflector
��- accessories for thru-beam transmitter: diaphragms, anti-interference filter
��- fixing accessories: bracket, protective cover?

Compact design 50x50
- plastic case
- sensing distance: 1 m?45 m depending on model
- pre-cabled or M12 connector
��- accessories available: thru-beam transmitter, reflector
��- fixing accessories available: bracket, M12 rod?

Compact design 30x92x77
- plastic case
- sensing distance: 2.1 m?60 m depending on model
- pre-cabled (screw terminals ? ISO 16 cable gland)or M12 connector
��- accessories available: thru-beam transmitter, reflector
��- fixing accessories available: bracket, M12 rod, adaptors?
optimal
Osiris : détecteurs photoélectriques