left right
Presentation
Schneider Electric HVAC actuated ball valves are designed primarily for VAV reheat fan coil units, air handling units, heat pumps and unit ventilators. These HVAC valves are engineered with a characterized control insert to provide equal percentage flow for stable and accurate control.

Models:
  • VBB/VBS DuraDrive
  • VBZ Series
  • VB-2000 Series
  • VB200/VB300
  • VB210/VB310
 
Download & Documents 1 to 9 of 9
Image of range
 
Ball Valve   2010-09-23       
 
Technical leaflet
 
VBB/VBS Series Ball Valve Assemblies English   2010-11-10  summary
VBB/VBS Series Ball Valve Assemblies

Data Sheet
F-27395-8
 
 
Catalog
 
Globe Valves & Actuators English   2014-12-12       
 
Brochure
 
SmartX Actuators VBB/VBS Series Ball Valves Brochure English   2014-12-09  summary
SmartX Actuators VBB/VBS Series Ball Valves Brochure

The new SmartX VBB/VBS series ball valves combine a unique, low force valve design with a compact actuator to create an assembly that is faster and easier to install than any other ball valve assembly in the industry.
 
SmartX Actuators VBB/VBS Series Ball Valves Brochure English   2014-12-09       
SmartX Actuators English   2014-12-12       
 
User guide
 
DuraDrive VBB/VBS Series Ball Valves with Floating Actuators English   2010-10-16  summary
DuraDrive VBB/VBS Series Ball Valves with Floating Actuators

Installation Instructions
F-27393-6
 
DuraDrive VBB/VBS Series Proportional 2-Way Ball Valves English   2010-10-16  summary
DuraDrive VBB/VBS Series Proportional 2-Way Ball Valves

Installation Instructions
F-27394-6
 
VX-2X13 Series Ball Valve Assemblies and Ball Valve Body/Linkage Assemblies English   2010-10-16  summary
VX-2X13 Series Ball Valve Assemblies and Ball Valve Body/Linkage Assemblies

Installation Instructions
F-27087-6