Characteristics Remove all  
Product certifications: VDE
 
PVSNV1600E
inverter SunEzy 600E - 3 MPPT - 5400 Wp - VDE
Characteristics
Main
Range of product SunEzy
Device short name SunEzy 600E
Product or component type Inverter
Efficiency > 94.5 % European
> 96 % maximum
Number of MPPT 3
Photovoltaic power 5400 Wp
Voltage range MPP input : 200...700 V DC
Input voltage 150 V DC for feed-in
750 V DC for open circuit
Maximum input current 3 x 8.5 A DC
AC output power Output nominal : 4600 W
Output maximum : 5100 W
Output voltage 230 V AC 50 Hz
Maximum output current 25 A
Product certifications VDE
Complementary
Display type Backlit LCD
Enclosure material Metal
Power consumption 9 W
Standby consumption < 0.5 W
Type of connector Multicontact MC4 ( 1 pair per MPPT ) DC
Communication port support Option : SunEzy RS485
Standard : RS 232
IP degree of protection IP65
Width 430 mm
Height 530 mm
Depth 130 mm
Product weight 27 kg
Environment
Standards CE
EN 50178
EN 61000-3-X/-6-X
EU EMC Directive
EU LV Directive
EU RoHS Directive
VDE-GS
VDE 0126-1-1
Ambient air temperature for operation -20...55 °C
Relative humidity 0...95 %
Noise level < 35 dB