left right
  Title        English  
 
  AIS 17.5 kV - SF6 or vacumm circuit-breaker
       AIS 17.5 kV - SF6 or vacumm circuit-breaker 76.0 KB
 
  AIS 17.5 kV vacumm circuit breaker
       AIS 17.5 kV vacumm circuit breaker 45.0 KB
 
  AIS 40.5 kV
       AIS 40.5 kV 90.0 KB
 
  General Specification for 17,5 KV Vacuum Circuit Breaker
       General Specification for 17,5 KV Vacuum Circuit Breaker 42.0 KB
 
  General Specification for 24kV Vacuum circuit-breaker
       General Specification for 24kV Vacuum circuit-breaker 44.0 KB
 
  General Specification for Automatic Capacitor Bank for Electrical Networks up to 12kV
       General Specification for Automatic Capacitor Bank for Electrical Networks up to 12kV 88.0 KB
 
  General Specification for Automatic Capacitor Bank for Electrical Networks up to 36kV
       General Specification for Automatic Capacitor Bank for Electrical Networks up to 36kV 68.0 KB
 
  General Specification for Automatic Capacitor Bank with Detuning Reactors for Electrical Networks up to 12kV
       General Specification for Automatic Capacitor Bank with Detuning Reactors for Electrical Networks up to 12kV 369.0 KB
 
  General Specification for Clip-on Fault Indicator for Medium Voltage Overhead Line
       General Specification for Clip-on Fault Indicator for Medium Voltage Overhead Line 51.0 KB
 
  General Specification for Fault Passage Indicator for Medium Voltage Overhead Networks with Compensated Neutral System
       General Specification for Fault Passage Indicator for Medium Voltage Overhead Networks with Compensated Neutral System 56.0 KB
 
  General Specification for Fault Passage Indicator for Medium Voltage Underground Networks with Compensated Neutral System
       General Specification for Fault Passage Indicator for Medium Voltage Underground Networks with Compensated  Neutral System 61.0 KB
 
  General Specification for Fault passage indicator for medium voltage underground networks
summary
General Specification for Fault passage indicator for medium voltage underground networks

This file describes fault passage indicator functions directly derived from caracteristics of flair 2xD range.
General Specification for Fault passage indicator for medium voltage underground networks 106.0 KB
 
  General Specification for Faults Remote Monitoring System for Overhead MV Network
       General Specification for Faults Remote Monitoring System for Overhead MV Network 61.0 KB
 
  General Specification for Fixed Capacitor Bank for Electrical Network up to 12kV
       General Specification for Fixed Capacitor Bank for Electrical Network up to 12kV 91.0 KB
 
  General Specification for Fixed Capacitor Bank for Electrical Network up to 36kV
       General Specification for Fixed Capacitor Bank for Electrical Network up to 36kV 73.0 KB
 
  General Specification for Fixed Capacitor Bank with Detuning Reactor for Electrical Network up to 12kV
       General Specification for Fixed Capacitor Bank with Detuning Reactor for Electrical Network up to 12kV 182.0 KB
 
  General Specification for High Voltage metal-enclosed cubicles from 1 to 24kV
summary
General Specification for High Voltage metal-enclosed cubicles from 1 to 24kV

SM6-24 specification for tender
General Specification for High Voltage metal-enclosed cubicles from 1 to 24kV 102.0 KB
 
  General Specification for Integrated Fault Passage Indicator for Medium Voltage Underground Networks
summary
General Specification for Integrated Fault Passage Indicator for Medium Voltage Underground Networks

This file describes fault passage indicator functions directly derived from caracteristics of flair 2xD range.
General Specification for Integrated Fault Passage Indicator for Medium Voltage Underground Networks 46.0 KB
 
  General Specification for MV Capacitor Units
       General Specification for MV Capacitor Units 58.0 KB
 
  General Specification for Medium Voltage Distribution Switchgear
       General Specification for Medium Voltage Distribution Switchgear 72.0 KB
 
  General Specification for Pole mounted Fault Current Indicator for Medium Voltage Overhead Line
       General Specification for Pole mounted Fault Current Indicator for Medium Voltage Overhead Line 53.0 KB
 
  General Specification for Remote fault passage indicator for Underground Medium Voltage Network
       General Specification for Remote fault passage indicator for Underground Medium Voltage Network 54.0 KB
 
  General Specification for Ring Main Unit Switchgear, from 3.3 to 13.8 kV
       General Specification for Ring Main Unit Switchgear, from 3.3 to 13.8 kV 81.0 KB
 
  General Specification for Ring Main Unit Switchgears - 36 kV
       General Specification for Ring Main Unit Switchgears - 36  kV 72.0 KB
 
  General Specification for Three Phase Pole Mounted Load Break Switch
       General Specification for Three Phase Pole Mounted Load Break Switch 124.0 KB
 
  General Specification for three-phase oil-immersed HV-LV distribution transformers 100 to 2500 kVA
       General Specification for three-phase oil-immersed HV-LV distribution transformers 100 to 2500 kVA 44.0 KB
 
  General specification for Shielded Solid Insulation Switchgear up to 15 kV
       General specification for Shielded Solid Insulation Switchgear up to 15 kV 51.0 KB
 
  General specification for three-phaseDry type cast resin HV/LV distribution transformers100 to 2500 kVA
       General specification for three-phaseDry type cast resin HV/LV distribution transformers100 to 2500 kVA 133.0 KB
 
  Specifications for the Overhead Switch control unit
       Specifications for the Overhead Switch control unit 68.0 KB
 
  rmu_3_to_24kv_general_specifications
summary
rmu_3_to_24kv_general_specifications

RM6 typical specifications for a customer Technical Specifications.|Gspecification for all RM6 functions including new cubicles from X1 project (Metering, Bus sectionnalizer, Cable connection to busbar.||Important for one point on 24kV/ 20kA performance.|The line switch and earthing switch passed succesfully 2 closing on short-circuit (and not 5 as per the rest of short-circuit performances).||In summary :|==>Number of operations at rated short circuit current on CB : 5 closing operations|==>Number of operations at rated short circuit current (20kA/24kV) on line switches, earthing switches : 2 closing operations
rmu_3_to_24kv_general_specifications 93.0 KB
 
  rmu_3_to_24kv_with_circuit_breaker
summary
rmu_3_to_24kv_with_circuit_breaker

RM6 typical specifications for a customer Technical Specifications.|This file is an extract from the general specification but only for CB functions (no fuses).
rmu_3_to_24kv_with_circuit_breaker 90.0 KB