Harmony XB5R
minus Hide
Download & Documents
 
left right
Characteristics Remove all  
Output type: 2 relays
 
ZBRRA
Programmable receiver - 2 relays - 24..240  V AC/DC - 2 pusbuttons - 6 LEDs
Product availability: 
Stock - Normally stocked in distribution facility
Price* 410.00 USD Qty Add to basket
Characteristics
Main
Commercial Status Commercialised
Range of product Harmony
Product or component type Programmable receiver
Device short name ZBRRA
Product specific application Interface to actuators
Function of module Monostable
Bi-stable
Stop/start
Reset time 2 ms (time delay)
Complementary
Nominal output current 3 A at 240 V AC for CSA C22.2 No 14
3 A at 24 V DC for CSA C22.2 No 14
3 A at 240 V AC for UL 508
3 A at 120 V AC for EN/IEC 60947-5-1
1.5 A at 240 V AC for EN/IEC 60947-5-1
3 A at 24 V DC for UL 508
0.3 A at 48 V DC for EN/IEC 60947-5-1
Output type 2 relays
Output contacts 2 C/O
Input output isolation Galvanic isolation
Time delay range 0.5 s (tolerance: - 15...15 %)
Switching capacity in VA 1250 VA
Maximum switching current 5 mA
Maximum switching voltage 250 V AC/DC
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz - 10...10 %
Communication port protocol Zigbee (green power) at 2.4 GHz
Maximum sensing distance 131.23 ft (40 m) (transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna)
82.02 ft (25 m) (transmitter in a plastic box type XAL D and receiver in a metal enclosure)
328.08 ft (100 m) (in free field)
Response time < 30 ms (after transmitter clicks)
Channels utilisation <= 32 per receiver
Utilisation category DC-12 conforming to EN/IEC 60947-5-1
AC-15 : B300 conforming to EN/IEC 60947-5-1
Power consumption in W <= 4 W
Breaking capacity 15 W
Breaking capacity 750 VA
Control circuit frequency 50...60 Hz +/- 10 %
Short circuit protection 0.4 A fuse fast blow
Operating position Any position without derating
Electrical connection 2 conductors cable 0.14...1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1
1 conductor cable 0.14...4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1
2 conductors cable 0.14...1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1
1 conductor cable 0.14...2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1
Tightening torque 4.42...8.85 lbf.in (0.5...1 N.m) conforming to EN/IEC 60947-1
Housing material Self-extinguishing plastic
Status LED 1 LED, color: green and yellow for reception signal
2 LEDs, color: green for function mode
2 LEDs, color: green for relay ON
1 LED, color: green for power ON
Mounting support Mounting plate
35 mm symmetrical DIN rail conforming to EN/IEC 60715
Rated short-duration power frequency withstand voltage 1.5 kV 50 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV
Surge withstand 2 kV (common mode) conforming to IEC 61000-4-5
1 kV (differential mode) conforming to IEC 61000-4-5
Width 1.42 in (36 mm)
Height 4.25 in (108 mm)
Depth 2.95 in (75 mm)
Product weight 0.29 lb(US) (0.13 kg)
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
Radio agreement ICASA
FCC
ARIB T66
ANATEL
SRRC
RSS
Product certifications CCC
CSA
C-Tick
GOST
UL
Marking CE
Ambient air temperature for storage -40...158 °F (-40...70 °C)
Relative humidity 90 % at -4...131 °F (-20...55 °C) without condensation conforming to ETSI EN 300 440-1
Vibration resistance 2 gn (f= 8...150 Hz) conforming to IEC 60068-2-6
+/- 7.5 mm (f= 5...14 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 16 ms) 6000 shocks conforming to IEC 60068-2-27
IP degree of protection IP20 on terminals
IP20 on casing conforming to IEC 60529
Pollution degree 2 conforming to IEC 60664-1
Overvoltage category II conforming to IEC 60664-1
Insulation resistance > 500 MOhm at 500 V DC conforming to NF C 20-030
[Ui] rated insulation voltage 250 V conforming to IEC 60664-1
Electromagnetic compatibility Radiated emission conforming to ETSI EN 300 440-2
Conducted emission conforming to ETSI EN 300 489-3
Conducted emission conforming to EN 300-489-1
Radiated emission conforming to ETSI EN 300 440-1
Immunity to microbreaks and voltage drops (test level: 10 ms) conforming to IEC 61000-4-11
Conducted RF disturbances (test level: 10 V) conforming to IEC 61000-4-6
1.2/50 µs shock waves immunity test (test level: 2 kV) common mode conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test (test level: 1 kV) differential mode conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test (test level: 2 kV) power supply wires conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test (test level: 2 kV) relay wires conforming to IEC 61000-4-4
Susceptibility to electromagnetic fields (test level: 3 V/m) 80...2700 MHz, distance = 20 m conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields (test level: 10 V/m) 80...2000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test (test level: 6 kV) on contact (on metal parts) conforming to IEC 61000-4-2
Electrostatic discharge immunity test (test level: 8 kV) in free air (in insulating parts) conforming to IEC 61000-4-2
Conducted and radiated emissions , class B conforming to CISPR 22
Immunity for industrial environments conforming to EN/IEC 61000-6-2
Electrical durability 100000 cycles
Mechanical durability 1000000 cycles
Ordering and shipping details
Category 22470 - XB5R WIRELESS PUSH BUTTON
Discount Schedule I
GTIN 00785901921417
Nbr. of units in pkg. 1
Package weight(Lbs) 0.31
Product availability Stock - Normally stocked in distribution facility
Returnability Y
Country of origin ID
Offer Sustainability
Sustainable offer status Not Green Premium product
RoHS (date code: YYWW) Compliant - since 1142 - print Schneider Electric declaration of conformity
Product end of life instructions Need no specific recycling operations
Contractual warranty
Period 18 months
* Prices are indicative