Other Protected heights are only available on request.
Type2 Body Protection IP69K products are only available on request. Please contact your Customer Care Center.
left right
Characteristics Remove all  
Product specific application: For hand protection
[R] Resolution: 30 mm
[Hp] Height protected: 610 mm
Offer type: Long distance
Provided equipment: Without heating system
 
XUSL4E30H061LWC picture- Schneider-electric
XUSL4E30H061LWC
Safety light curtain type 4, Telemecanique Safety light curtains XUSL, XUSL Hand IP69K w/o Heating, Long Sensing Range, Hp = 610 mm, R=30 mm
Qty Add to basket
Mounting and Clearance
Mounting and Clearance